Email product info

Detail

This single-phase VRF vertical air handling unit is ideal for closet applications. Featuring a multi-position design and dual drain spouts, our 40WAV offers installation versatility for both vertical and horizontal usage. This unit can also be ducted to supply comfort to multiple spaces.

Key Features

PRODUCT FEATURES

  • Available in five different capacities
  • Dual drainage spouts
  • Three fan speeds – high, medium and low
  • Can be installed vertical standing or laid horizontally
  • DC fan motor

RELIABILITY FEATURES

  • Coil features:
    • 9/32 in. OD copper coil with inner grooved tube and aluminum hydrophilic fins
    • Suitable for R410a refrigerant with design pressures of 650 psig
  • All equipment wiring complies with NEC requirements
  • Units constructed in accordance with ETL and ETL, Canada standards

INSTALLATION FEATURES

  • Removable front panel provides easy access to blower & coil assembly
  • Built in EXV for installation ease
  • Factory-provided controls
  • Single point electrical connection

WARRANTY

  • ALL PARTS LIMITED WARRANTY — Company provides a Five-Year Limited Warranty on all parts and components, excepting refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
  • SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY — Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.

Specifications

PERFORMANCE

  • Indoor sound: as low as 43 decibels1

CAPACITIES

  • 1.5 - 4 ton

REQUIREMENTS

  • 208-230V/1/60Hz voltage


1 Quietest size within each model group during low fan-speed operation

Documents

California residents please see Proposition 65.