Email product info

Detail

The Wireless Remote Controller is a hand held thermostat that maintains room temperature by controlling indoor unit operation that is available within its signal transmitting range, free of obstruction.

A wireless controller accessory is also available for use with the single-phase VRF system. Operating ranges of the wireless controller are as follows:

  • Rated voltage: 3.0 v (2 AAA alkaline batteries)
  • Minimum voltage for signal transmission: 2.4 v
  • Effective receiving distance: 26 to 36 ft
  • Operating temperature range: 23° to 140° F

Key Features

  • Operating modes: Cool, Heat, Dry, Fan Only and Auto
  • Timer setting
  • Indoor temperature setting range (62° F to 86° F)
  • Backlight LC display
  • Louver swing operation
  • Individual unit addressing capability
  • Lock function will make all button inactive

Specifications

  • Minimum voltage for signal transmission is 2.4V
  • Effective receiving range is 26ft to 30ft
  • Rated voltage is 3.0V (2 AAA alkaline batteries)
  • White color casing

Documents

California residents please see Proposition 65.