This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.

Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

seer-15 The Seasonal Energy Efficiency Ratio or SEER is a rating that shows the potential cooling efficiency of an air conditioner or heat pump. A higher number is better.
HSPF 8 The Heating Seasonal Performance Factor or HSPF is a rating that shows the potential heating efficiency of a heat pump. A higher number is better.
cools Cools the air. May be either a heat pump or an air conditioner.
heats Heats your indoor environment, using natural gas, oil, propane or electric power.
estar Products with the ENERGY STAR® logo are qualified to earn the U.S. government's designation for superior energy efficiency to help save costs on energy bills.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.

Overview

The Infinity heat pump, managed by the Infinity control, cools all summer then converts to heating mode automatically in cooler months.

A two-stage compressor and variable-speed blower let's you enjoy exceptional comfort features like Ideal Humidity® System technology for superior summer dehumidification.

This efficient heat pump system utilizes energy-saving, low-stage compression up to 80% of time to create more even temperatures, quieter operation and improved air flow.

Features

STANDARD FEATURES

  • Up to 15.5 SEER
  • 8.0 HSPF
  • Sound: as low as 75 decibels1 in cooling mode
  • Ideal Humidity System® technology for superior summer dehumidification
  • Uses Infinity control for precise comfort and temperature control
  • Two-stage compressor operation for excellent comfort and efficiency
  • Variable-speed blower for ultimate comfort and quiet operation
  • Thermostatic Expansion Valve (TXV) refrigeration management maintains proper flow to help insure reliable, efficient operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Ideal Defrost heating operation with Infinity control
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 15.5 SEER
  • Up to 12 EER
  • 8.0 HSPF
  • All sizes meet ENERGY STAR® qualifications

PERFORMANCE

  • Compressor and blower enhanced summer dehumidification when managed by the Infinity control
  • Sound: as low as 75 decibels1 in cooling mode

TECHNOLOGY

  • Two-stage scroll compressor
  • High-efficiency, variable-speed blower motor
  • System protecting high pressure and loss of charge switches
  • Thermostatic Expansion Valve (TXV) refrigeration management
  • Sound reduction: silencer top
  • Filter drier
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Steel, louvered coil guard


1 Quietest size within each model group during most common cooling operation condition.

Documents

California residents please see Proposition 65.