Cooling Efficiency
Up to 14.5 SEER
Heating Efficiency
8.0 HSPF
Comfort Features
Better
Email product info

seer-14 The Seasonal Energy Efficiency Ratio or SEER is a rating that shows the potential cooling efficiency of an air conditioner or heat pump. A higher number is better.
HSPF 8 The Heating Seasonal Performance Factor or HSPF is a rating that shows the potential heating efficiency of a heat pump. A higher number is better.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.
heats Heats your indoor environment, using natural gas, oil, propane or electric power.
cools Cools the air. May be either a heat pump or an air conditioner.

4.5 out of 5 star
5
11
4
2
3
1
2
0
1
1

Overview

Comfort series packaged heat pumps offer that perfect balance between budget limits you may have today and your desire for long-term energy savings. Driven by a quiet, multi-speed blower, it's capable of high efficiency performance and comfort features like enhanced dehumidification.

Features

STANDARD FEATURES

  • 14.5 SEER
  • 8.0 HSPF
  • Sound: as low as 73 decibels1 in cooling mode
  • lower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance  
  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 14.5 SEER
  • 12 EER
  • 8.0 HSPF

PERFORMANCE

  • Blower motor enhanced summer dehumidification1
  • Sound: as low as 73 decibels2 in cooling mode

TECHNOLOGY

  • Single-stage scroll compressor
  • High-efficiency, multi-speed blower motor
  • System protecting high pressure and loss of charge switches
  • Filter drier
  • Recommended control: Côr® Thermostat
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Dense wire coil guard for additional protection


1 Requires Côr® Thermostat

2 Quietest size within each model group during most common cooling operation condition.

California residents please see Proposition 65.