Cooling Efficiency
14.0 SEER
Heating Efficiency
N/A
Comfort Features
Better
Email product info

seer-14 The Seasonal Energy Efficiency Ratio or SEER is a rating that shows the potential cooling efficiency of an air conditioner or heat pump. A higher number is better.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.
cools Cools the air. May be either a heat pump or an air conditioner.

4.5 out of 5 star
5
2
4
2
3
0
2
0
1
0

Overview

Comfort series packaged air conditioners offer that perfect balance between budget limits you may have today and your desire for long-term energy savings. These energy-efficient, quiet units will reliably keep your home cool and comfortable.

Features

STANDARD FEATURES

  • 14 SEER
  • Sound: as low as 73 decibels1
  • Blower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2

OPTIONAL FEATURES

  • Electrical-resistance heating packages available
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available3


1 Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 14 SEER
  • 11 EER

PERFORMANCE

  • Blower motor enhanced summer dehumidification1 and temperature management
  • Sound: as low as 73 decibels2

TECHNOLOGY

  • High-efficiency, multi-speed blower motor
  • System protecting high pressure switch
  • Filter drier
  • Recommended control: Côr® Thermostat
  • Optional ArmorCoat tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Dense wire coil guard for additional protection


1 Requires Côr® Thermostat

2 Quietest size within each model group during most common cooling operation condition.

California residents please see Proposition 65.