Please press tab or next to access the main content of the page
Cooling Efficiency
14.5 SEER
Heating Efficiency
8.0 HSPF/Up to 81% AFUE
Comfort Features
Better
Email product info

seer-14 The Seasonal Energy Efficiency Ratio or SEER is a rating that shows the potential cooling efficiency of an air conditioner or heat pump. A higher number is better.
HSPF 8 The Heating Seasonal Performance Factor or HSPF is a rating that shows the potential heating efficiency of a heat pump. A higher number is better.
afue-81 The Annual Fuel Utilization Efficiency or AFUE rating is the percentage of fuel consumed that is converted to heat your home. A higher number is better.
cools Cools the air. May be either a heat pump or an air conditioner.
heats Heats your indoor environment, using natural gas, oil, propane or electric power.
hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.

Overview

A solid, all-in-one packaged home comfort system that lets you cool or warm your home with an energy-efficient electric heat pump, then turns on the gas furnace when the mercury dips.

Features

STANDARD FEATURES

  • Up to 14.5 SEER
  • 8.0 HSPF
  • 81% AFUE
  • Sound: as low as 73 decibels1 in cooling mode
  • Blower motor aided, enhanced summer dehumidification
  • Single-stage compressor operation
  • Multi-speed blower improves comfort and aids quiet operation
  • Aluminized steel, Turbo-Tubular™ design heat exchanger enhances heat transfer
  • Fully insulated cabinet
  • Air purifier, humidifier and ventilator compatible
  • Non-ozone depleting Puron® refrigerant
  • Filter drier system protection from moisture and contaminants
  • Corrosion-resistant inducer assembly with stainless steel shaft
  • Envirotuff rust-proof base with integrated drain
  • 10-year parts limited warranty2
  • 20-year heat exchanger limited warranty3

OPTIONAL FEATURES

  • Stainless steel heat exchanger with lifetime limited warranty3
  • ArmorCoat coil tin-plating for enhanced corrosion resistance
  • Optional labor warranty available4


1Quietest size within each model group during most common cooling operation condition.

2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

3To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is 20-years on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

4 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • 14.5 SEER
  • 12 EER
  • 8.0 HSPF
  • 81 AFUE

PERFORMANCE

  • Blower motor enhanced summer dehumidification1
  • Hybrid Heat® system auto changeover to gas in colder temperatures
  • Sound: as low as 73 decibels2 in cooling mode

TECHNOLOGY

  • Single-stage scroll compressor
  • High-efficiency, multi-speed blower motor
  • Turbo Tubular design heat exchanger
  • Single-stage gas valve
  • Electronic spark to pilot ignition
  • System protecting high pressure and loss of charge switches
  • Filter drier
  • Recommended control: Côr® Thermostat
  • Optional ArmorCoatTM tin-plating to enhance corrosion resistance

CAPACITIES

  • 2-5 ton cooling
  • 40,000-130,000 Btu/h heating

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Dense wire coil guard for additional protection


1 Requires Côr® Thermostat

2 Quietest size within each model group during most common cooling operation condition.