Infinity® 16 Heat Pump
25HNB6
Up to 17 SEER for enhanced energy savings with enhanced comfort features.
Initial Cost $$$
Connect With a Local Expert
Overview
Infinity series products represent the pinnacle of our communicating technology. In a heat pump, this advanced system enables some of the best comfort features and energy saving advancements.
With the Infinity 16 heat pump you can enjoy two-stage compressor comfort, exceptional cooling and heating efficiency and, when paired appropriately with the Infinity control, greater energy savings and convenient system management features.
Should you choose to add an Infinity furnace with variable-speed blower motor you can have an energy-smart, Hybrid Heat® system with exceptional year round comfort and savings.
California residents please see Proposition 65
ENERGY STAR® certified. Up to 17.5 SEER and up to 9.5 HSPF for enhanced energy savings.
Enhanced comfort features for improved temperature control and more consistent comfort.
Offers enhanced humidity control. Can operate at a lower speed to extract more humidity from your indoor air.
Quiet operation and includes a compressor sound blanket and our Silencer System II™ design to help minimize noise levels.
Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.
10-year parts limited warranty upon timely registration.1
You Might Also Like
Up to 20.5 SEER for premium energy savings with premium comfort features.
Up to 18.5 SEER2 for premium energy savings with premium comfort features
Up to 19 SEER2 for premium energy savings with premium comfort features
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.