Please press tab or next to access the main content of the page
Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats Heats your indoor environment, using natural gas, oil, propane or electric power.
cools Cools the air. May be either a heat pump or an air conditioner.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.
estar Products with the ENERGY STAR® logo are qualified to earn the U.S. government's designation for superior energy efficiency to help save costs on energy bills.
taxcredit Geothermal products that qualify for tax credits of up to 30% their installed cost.

Overview

This outdoor unit represents the best of both worlds: geothermal efficiency that can be tapped into year round with the freedom to pair with and switch over to a separate furnace for times when outdoor temperatures warrant that added warmth.

The Carrier® GT-PE split offers high-efficiency performance designed to be coupled with a high-efficiency natural gas/propane furnace or air handler. It utilizes your furnace or air handler's blower motor to move air and offers the efficiency and comfort benefits of two-stage compression.

Perhaps best of all is the Federal tax credits still available on geothermal systems. You can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

Features

STANDARD FEATURES

  • Compatible with many furnaces or fan coils
  • Two-stage scroll compressor for ultimate comfort and performance
  • Superior dehumidification and temperature control
  • Rugged, waterproof cabinet is insulated for quiet operation
  • Large operating temperature range
  • CXM Unit Performance Sentinel Control Board for precision operation
  • Non-ozone depleting Puron® refrigerant
  • 10-year limited warranty
  • Limited service labor allowance1

OPTIONAL FEATURES

  • Supplemental hot water generation
  • Optional extended service labor allowance available2

1 A 5-year limited service labor allowance covering repairs to the compressor and refrigerant circuit parts; a 2-year limited service labor allowance on all other unit parts, auxiliary electric heaters and geothermal pumping modules. See warranty certificate for complete details.



2 Coverage varies by part. Ask your Carrier® geothermal expert for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 25.8 EER
  • Closed loop heating: Up to 4.7 COP
  • Open loop cooling: Up to 30.1 EER
  • Open loop heating Up to 5.3 COP
  • ENERGY STAR ® qualified1 in all sizes

PERFORMANCE

  • Summer dehumidification is compressor enhanced
  • Excellent cold weather performance
  • Hybrid Heat® system compatible

TECHNOLOGY

  • Two-stage scroll compressor
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Performance Sentinel diagnostic intelligence
  • Recommended control: Infinity® control if installing with a Carrier® Infinity furnace or air handler

CAPACITIES

  • 2-5 ton cooling
  • 24,000-60,000 Btu/h heating

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated in taupe metallic paint


1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit www.energystar.gov.

Documents