This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.

Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats Heats your indoor environment, using natural gas, oil, propane or electric power.
cools Cools the air. May be either a heat pump or an air conditioner.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.
estar Products with the ENERGY STAR® logo are qualified to earn the U.S. government's designation for superior energy efficiency to help save costs on energy bills.
taxcredit Geothermal products that qualify for tax credits of up to 30% their installed cost.

Overview

For a compact unit, the GT-PB series is loaded with features. Despite their compact size, they offer big unit performance with a two-stage compressor, variable-speed blower and an internal variable-speed loop pump.

Just like their larger cousins, these geothermal heating and cooling units also qualify for a Federal tax credit of up to 30% of your installed cost.

Features

STANDARD FEATURES

  • Two-stage scroll compressor for ultimate comfort and reliable performance
  • Variable-speed blower motor for ultimate comfort and quiet operation
  • Superior dehumidification and temperature control
  • Insulated cabinet for quiet operation
  • Large operating temperature range
  • Corrosion-resistant air coil for long life
  • Stainless steel drain pan
  • Onboard variable-speed loop pump saves the cost of an additional component
  • 1" MERV 8 filtration
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts and labor limited warranty1

OPTIONAL FEATURES

  • Supplemental, domestic hot water generation
  • Externally-mounted auxiliary heat available


1 To the original owner, when installed in an owner-occupied residence, a 10-year parts limited warranty and 5-year labor limited warranty for major refrigerant circuit components (including compressors, heat exchangers, and expansion and reversing valves), and a 2-year labor limited warranty for all other parts. See warranty certificate for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 23.6 EER
  • Closed loop heating: Up to 4.0 COP
  • Open loop cooling: Up to 27.5 EER
  • Open loop heating Up to 4.6 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Summer dehumidification is compressor and blower motor enhanced
  • Excellent cold weather performance
  • Sound: ultra quiet fan sound levels

TECHNOLOGY

  • High-efficiency, variable-speed blower motor
  • Two-stage scroll compressor 
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Electronic control board

CAPACITIES

  • 2-5 ton cooling
  • 24,000-60,000 Btu/h heating

INSTALLATION

  • Vertical upflow
  • Horizontal

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated in taupe metallic paint

Documents

No result found for "50YF "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.

California residents please see Proposition 65.