Efficiency
80.0% AFUE
Quiet Level
Good
Comfort Features
Good
Email product info

afue-80 The Annual Fuel Utilization Efficiency or AFUE rating is the percentage of fuel consumed that is converted to heat your home. A higher number is better.
hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.
heats Heats your indoor environment, using natural gas, oil, propane or electric power.
seerboost Cooling efficiency improvement can be achieved when the indoor furnace or fan coil used to move the air is multi- or variable speed.

Overview

Our ultra-low NOx furnace is the great choice for 80% AFUE comfort inside and reduced NOx emmisions outside. It delivers comfort you can rely on with a 65% reduction in NOx emissions compared to a standard, low-NOx model.

As part of a complete, year-round comfort system, this single-speed furnace can be setup to deliver more optimized airflow to your living spaces with our discrete tapped blower.

And, if you combine our ultra-low NOx furnace with a compatible thermostat and Carrier® heat pump, you'll enjoy the additional comfort and efficiency benefits of a Hybrid Heat® system.

Features

STANDARD FEATURES

  • 80.0% AFUE heating efficiency
  • Ultra-low NOx burner technology
  • Single-stage gas valve
  • Multi-speed, high-efficiency, ECM blower motor enhances comfort
  • Fully insulated cabinet
  • 10-year parts limited warranty1
  • 20-year heat exchanger limited warranty4

OPTIONAL FEATURES

  • Optional labor warranty available3


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 To the original owner, when product is used in an owner-occupied residence, a Lifetime heat exchanger parts limited warranty upon timely registration of your new equipment. Warranty period is reduced to 20-years (from Lifetime) on heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive the extended registered heat exchanger parts limited warranty period. See warranty certificate for details.

3 Ask your Carrier® dealer for details.

4 To the original owner, when product is used in an owner-occupied residence, a 20-year heat exchanger parts limited warranty upon timely registration of your new equipment. See warranty certificate for details.

5 Requires Performance Edge® relative humidity thermostat

Specifications

EFFICIENCY

  • 80.0% AFUE

PERFORMANCE

  • Hybrid Heat® compatible

TECHNOLOGY

  • Single-stage gas valve
  • Multi-Speed, ECM blower motor
  • Pilot-free, hot surface PowerHeat ignition
  • Variable-speed inducer motor
  • Stainless steel primary heat exchanger
  • Sound reduction: fully insulated cabinet and QuieTech noise reduction
  • Recommended controls: Côr® thermostat, Performance Series or Comfort Series thermostats

CAPACITIES

  • 60,000 & 80,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal
  • Versatile venting for tight-fit applications

REQUIREMENTS

  • 115 V
  • .5" gas connection
  • Convertible to Liquid Propane (LP)

AESTHETICS

  • 20-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic
  • Dimensions in upflow position: 33.25"H x width varies by size: 17-21" x 29"D

FOR CALIFORNIA RESIDENTS

  • Meets California’s South Coast Air Quality Management District (SCAQMD) and San Joaquin Valley Air Pollution Control District (SJVAPCD) ultra low NOx requirements for 2019
  • If installed within the South Coast Air Quality Management District (SCAQMD) of California, this furnace may be eligible for up to a $500 rebate from the district. See www.cleanairfurnacerebate.com for more information on eligibility and the claiming process.

Documents

California residents please see Proposition 65.