Skip to main content

Carrier Furnaces

Out of all of our HVAC products, the gas furnace is arguably one of the most important. The furnace is the heart of your home—out of sight, out of mind, and still keeping you and your family comfortable all year round. Our quiet, energy-efficient furnaces are designed to provide warmth to keep you cozy in winter and to circulate clean, refreshing air from your cooling system in the summer.

carrier furnace with a background of a green block

Compare Furnace Product Lines

 
infinitysystem
performanceseries
comfortseriesnew
Gas Valve Type info
Gas Valve Type info Modulating (60 precise settings), Two-Stage Two-stage or Single Stage Single-stage
Fully Communicating System info
Fully Communicating System info Yes, with Infinity® System Control horizontal_rule horizontal_rule
InteliSense™ Connected System info
InteliSense™ Connected System info horizontal_rule Yes, with ecobee for Carrier smart thermostat horizontal_rule
Humidity management info
Humidity management info Ideal Humidity Technology™ works with Infinity® system control and compatible outdoor unit to deliver precise humidity control year around Enhanced humidity management: advance air-flow management with thermostat call for dehumidification Standard humidity management
Cooling Stages Compatibility info
Cooling Stages Compatibility info Variable-Speed Two-stage or Single Stage Single-Stage
InteliSense™ Connected System info
InteliSense™ Connected System info horizontal_rule Yes, with ecobee for Carrier smart thermostat horizontal_rule
Zoning info
Zoning info Up to 8 separate zones1 Up to 4 separate zones1 Up to 3 separate zones1
Comfort Heat Technology™ info
Comfort Heat Technology™ info check_circle Yes, select models horizontal_rule
Fan on plus technology info
Fan on plus technology info check_circle horizontal_rule horizontal_rule
Warranty info
Warranty info Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts that includes a 3-year labor limited warranty Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts that includes a 3-year labor limited warranty Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts that includes a 3-year labor limited warranty
Filter by:
Ratings
Initial Cost
Initial Cost
Energy Savings
Energy Savings
Overall Efficiency <p>Efficiency within a model group will tend to vary by the size (capacity) of the unit. Some products, like furnaces, may also be affected by installation orientation (horizontal, upflow, or downflow) or even by the nozzle used in installation, as is the case with boilers and oil furnaces. The efficiency of an air conditioner or heat pump can even be affected by the furnace or fan coil it relies on inside the home to move air. Products that fall into the “Select sizes ENERGY STAR<sup>®</sup> qualified” category include within their model group some non-qualified units due to either size or potential installation factors.</p> info
Heating AFUE
Comfort Features
Comfort Features
Gas Valve Technology
Humidity Control
Humidity Control
Blower Motor Type
Fuel Type
Fuel Type
Product Line
Product Line
We couldn’t find any products that match your search. Please clear or revise your filter selections. Having trouble deciding what product meets your needs? Visit our system builder or contact your local Carrier Expert.

ENERGY STAR® certified. Our highest efficiency and most advanced furnace with up to 98.5% AFUE for premium energy savings with excellent humidity control and premium comfort

Most Advanced

Initial Cost $$$

Energy Savings:

Comfort Features:

Infinity® 98 Gas Furnace With Greenspeed® Intelligence 59MN7 https://www.carrier.com/residential/en/us/products/furnaces/59mn7/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566323/carrier/residential-hvac/products/gas-furnaces/infinity-98-gas-furnace-with-greenspeed-intelligence-59MN7.png $$$ Premium ENERGY STAR® certified Up to 98.5% Premium Modulating Excellent Variable-speed Gas Infinity system
infinity-96-gas-furnace-59TN6

ENERGY STAR® certified. Up to 96.7% AFUE for premium energy savings with enhanced comfort features.

Initial Cost $$$

Energy Savings:

Comfort Features:

Infinity® 96 Gas Furnace 59TN6 https://www.carrier.com/residential/en/us/products/furnaces/59tn6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566322/carrier/residential-hvac/products/gas-furnaces/infinity-96-gas-furnace-59TN6.png $$$ Premium ENERGY STAR® certified Up to 96.7% Enhanced Two-stage Excellent Variable-speed Gas Infinity system
infinity-96-gas-furnace-59TN7

ENERGY STAR® certified. Up to 97.0% AFUE for premium energy savings with enhanced comfort features.

Initial Cost $$$

Energy Savings:

Comfort Features:

Infinity® 97 Gas Furnace 59TN7 https://www.carrier.com/residential/en/us/products/furnaces/59tn7/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1730127614/carrier/residential-hvac/products/gas-furnaces/infinity-96-gas-furnace-59TN7.png $$$ Premium ENERGY STAR® certified Up to 96.7% Enhanced Two-stage Excellent Variable-speed Gas Infinity system
infinity-80-gas-furnace-58CU0

Designed to meet California and Colorado regulations. 80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $$$

Energy Savings:

Comfort Features:

Infinity® 80 Ultra- Low NOx Gas Furnace 58CU0 https://www.carrier.com/residential/en/us/products/furnaces/58cu0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1684422638/carrier/residential-hvac/products/gas-furnaces/infinity-80-gas-furnace-58CU0.png $$$ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Excellent Variable-speed Gas Infinity system
infinity-80-gas-furnace-58TN

80% AFUE for moderate energy savings with enhanced comfort features.

Initial Cost $$$

Energy Savings:

Comfort Features:

Infinity® 80 Gas Furnace 58TN https://www.carrier.com/residential/en/us/products/furnaces/58tn/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1684422657/carrier/residential-hvac/products/gas-furnaces/infinity-80-gas-furnace-58TN.png $$$ Moderate Not ENERGY STAR® certified 80% Enhanced Two-stage Excellent Variable-speed Gas Infinity system
Infinity-95-Ultra-Low-NOx-Gas-Furnace-59CU5

Designed to meet California and Colorado regulations. Up to 95% AFUE for enhanced energy savings with standard comfort features.

Initial Cost $$$

Energy Savings:

Comfort Features:

Infinity® 95 Ultra-Low NOx Gas Furnace 59CU5 https://www.carrier.com/residential/en/us/products/furnaces/59cu5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566322/carrier/residential-hvac/products/gas-furnaces/Infinity-95-Ultra-Low-NOx-Gas-Furnace-59CU5.png $$$ Enhanced ENERGY STAR® certified Up to 95% Standard Single-stage Excellent Variable-speed Gas Infinity system
performance-96-gas-furnace-59TP6

ENERGY STAR® certified. Up to 96.7% AFUE for premium energy savings with enhanced comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 96 Gas Furnace with InteliSense™ Technology 59TP6 https://www.carrier.com/residential/en/us/products/furnaces/59tp6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566325/carrier/residential-hvac/products/gas-furnaces/performance-96-gas-furnace-59TP6.png $$ Premium ENERGY STAR® certified Up to 96.7% Enhanced Two-stage Enhanced Variable 25-speed Gas Performance series
performance-96-gas-furnace-59TP7

ENERGY STAR® certified. Up to 97.0% AFUE for premium energy savings with enhanced comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 97 Gas Furnace with InteliSense™ Technology 59TP7 https://www.carrier.com/residential/en/us/products/furnaces/59tp7/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1730127609/carrier/residential-hvac/products/gas-furnaces/performance-96-gas-furnace-59TP7.png $$ Premium ENERGY STAR® certified Up to 97% Enhanced Two-stage Enhanced Variable 25-speed Gas Performance series
performance-boost-90-gas-furnace-59SP5

ENERGY STAR® certified. Up to 97% AFUE for premium energy savings with standard comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 96 Gas Furnace with InteliSense™ Technology 59SP6 https://www.carrier.com/residential/en/us/products/furnaces/59sp6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566327/carrier/residential-hvac/products/gas-furnaces/performance-boost-90-gas-furnace-59SP5.png $$ Premium ENERGY STAR® certified Up to 97% Standard Single-stage Enhanced Variable 25-speed Gas Performance series
performance-80-gas-furnace-58TP0

80% AFUE for moderate energy savings with enhanced comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 80 Gas Furnace with InteliSense™ Technology 58TP0 https://www.carrier.com/residential/en/us/products/furnaces/58tp0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1688665443/carrier/residential-hvac/products/gas-furnaces/performance-80-gas-furnace-58TP0.png $$ Moderate Not ENERGY STAR® certified 80% Enhanced Two-stage Enhanced Variable 25-speed Gas Performance series
performance-80-low-nox-gas-furnace-58TP1

Designed to meet California regulations. 80% AFUE for moderate energy savings with enhanced comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 80 Low NOx Gas Furnace with InteliSense™ Technology 58TP1 https://www.carrier.com/residential/en/us/products/furnaces/58tp1/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1688665442/carrier/residential-hvac/products/gas-furnaces/performance-80-low-nox-gas-furnace-58TP1.png $$ Moderate Not ENERGY STAR® certified 80% Enhanced Two-stage Enhanced Variable 25-speed Gas Performance series
performance-80-gas-furnace-58SP0

80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 80 Gas Furnace with InteliSense™ Technology 58SP0 https://www.carrier.com/residential/en/us/products/furnaces/58sp0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1688665443/carrier/residential-hvac/products/gas-furnaces/performance-80-gas-furnace-58SP0.png $$ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Enhanced Variable 25-speed Gas Performance series
performance-80-low-nox-gas-furnace-58SP1

Designed to meet California regulations. 80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Performance™ 80 Low NOx Gas Furnace with InteliSense™ Technology 58SP1 https://www.carrier.com/residential/en/us/products/furnaces/58sp1/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1688665443/carrier/residential-hvac/products/gas-furnaces/performance-80-low-nox-gas-furnace-58SP1.png $$ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Enhanced Variable 25-speed Gas Performance series
carrier-comfort-96-gas-furnace-59SC6

All sizes ENERGY STAR® certified. Up to 97% AFUE for premium energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 96 Gas Furnace 59SC6 https://www.carrier.com/residential/en/us/products/furnaces/59sc6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566320/carrier/residential-hvac/products/gas-furnaces/carrier-comfort-96-gas-furnace-59SC6.png $ Premium ENERGY STAR® certified Up to 97% Standard Single-stage Standard Multi 18-speed Gas Comfort series
comfort-92-gas-furnace-59SC2

Up to 92.1% AFUE for enhanced energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 92 Gas Furnace 59SC2 https://www.carrier.com/residential/en/us/products/furnaces/59sc2/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566321/carrier/residential-hvac/products/gas-furnaces/comfort-92-gas-furnace-59SC2.png $ Enhanced ENERGY STAR® certified Up to 92.1% Standard Single-stage Standard Multi 18-speed Gas Comfort series
comfort-80-gas-furnace-58sb

80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 80 Gas Furnace 58SB0 https://www.carrier.com/residential/en/us/products/furnaces/58sb0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1601352803/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58sb.png $ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Standard Multi 18-speed Gas Comfort series
comfort-80-gas-furnace-58sb

Designed to meet California regulations. 80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 80 Low NOx Gas Furnace 58SB1 https://www.carrier.com/residential/en/us/products/furnaces/58sb1/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1601352803/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58sb.png $ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Standard Multi 18-speed Gas Comfort series
comfort-80-gas-furnace-58sc

80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 80 Gas Furnace 58SC0 https://www.carrier.com/residential/en/us/products/furnaces/58sc0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1601352803/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58sc.png $ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Standard Multi 18-speed Gas Comfort series
comfort-80-gas-furnace-58sc

Designed to meet California regulations. 80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 80 Low NOx Gas Furnace 58SC1 https://www.carrier.com/residential/en/us/products/furnaces/58sc1/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1601352803/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58sc.png $ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Standard Multi 18-speed Gas Comfort series
comfort-80-gas-furnace-58SU0

Designed to meet California and Colorado regulations. 80% AFUE for moderate energy savings with standard comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Comfort™ 80 Ultra-Low NOX Gas Furnace 58SU0 https://www.carrier.com/residential/en/us/products/furnaces/58su0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1601352803/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58SU0.png $$ Moderate Not ENERGY STAR® certified 80% Standard Single-stage Standard Multi-speed Gas Comfort series
comfort-95-ultra-low-nox-gas-furnace-59SU5

Designed to meet California and Colorado regulations. ENERGY STAR® certified. Up to 95% AFUE for enhanced energy savings with standard comfort features.

Initial Cost $$

Energy Savings:

Comfort Features:

Comfort™ 95 Ultra- Low NOx Gas Furnace 59SU5 https://www.carrier.com/residential/en/us/products/furnaces/59su5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1728566321/carrier/residential-hvac/products/gas-furnaces/comfort-95-ultra-low-nox-gas-furnace-59SU5.png $$ Enhanced ENERGY STAR® certified Up to 95% Standard Single-stage Standard Multi-speed Gas Comfort series
performance-80-oil-furnace-OVL

Select sizes ENERGY STAR® certified. Up to 87.5% AFUE for moderate energy savings with enhanced comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Performance™ 80 Oil Furnace OVL https://www.carrier.com/residential/en/us/products/furnaces/ovl/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599156199/carrier/residential-hvac/products/oil-furnaces/performance-80-oil-furnace-OVL.png $ Moderate ENERGY STAR® certified Up to 87.5% Enhanced Not applicable Enhanced Variable-speed Oil Performance series
performance-80-oil-furnace-OVM

Up to 86.4% AFUE for moderate energy savings with enhanced comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Performance™ 80 Oil Furnace OVM https://www.carrier.com/residential/en/us/products/furnaces/ovm/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599156199/carrier/residential-hvac/products/oil-furnaces/performance-80-oil-furnace-OVM.png $ Moderate Select sizes ENERGY STAR® certified Up to 86.4% Enhanced Not applicable Enhanced Variable-speed Oil Performance series
comfort-80-oil-furnace-OBL

Up to 87.5% AFUE for moderate energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 80 Oil Furnace OBL https://www.carrier.com/residential/en/us/products/furnaces/obl/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599156201/carrier/residential-hvac/products/oil-furnaces/comfort-80-oil-furnace-OBL.png $ Moderate Not ENERGY STAR® certified Up to 87.5% Standard Not applicable Standard Fixed-speed Oil Comfort series
comfort-80-oil-furnace-OBM

Up to 86.4% AFUE for moderate energy savings with standard comfort features.

Initial Cost $

Energy Savings:

Comfort Features:

Comfort™ 80 Oil Furnace OBM https://www.carrier.com/residential/en/us/products/furnaces/obm/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599156201/carrier/residential-hvac/products/oil-furnaces/comfort-80-oil-furnace-OBM.png $ Moderate Not ENERGY STAR® certified Up to 86.4% Standard Not applicable Standard Fixed-speed Oil Comfort series

What to Look for in a Home Furnace

couch-icon

Comfort Features

When it comes to choosing a home furnace, we offer different options so you can decide what’s right for your comfort and your budget. A single-stage furnace with airflow on or off, provides the most basic level of comfort. A two-stage model offers you more control, with high- and low-stage heating options, and can provide more consistent comfort. Packed with our industry-leading climate control innovations, our modulating furnaces give you the most precise temperature control and best comfort features.

humidity-control-icon

Humidity Control

Steady humidity levels in your home can dramatically improve your comfort. Pairing an Infinity furnace with a variable-speed air conditioner can provide our best humidity control during the summer and warm comfort during the winter.

audio-icon

Sound Performance

Furnaces with modulating and two-stage heating provide ultra-quiet operation compared to models with single-stage heating. In addition, models with fully insulated cabinets can further reduce noise levels. If your home furnace unit is located in a closet or near an occupied living space, sound performance might be an important feature to consider.

piggy-bank-icon

Energy Savings

Home furnaces are rated by their annual fuel utilization efficiency (AFUE). The AFUE rating of a furnace is much like miles per gallon (MPG) for a car: the higher the AFUE rating, the more energy-efficient the system. When factoring in energy costs over the lifetime of your furnace, buying an energy-efficient heating system can save a great deal of money in the long run. Carrier furnaces feature a multitude of energy efficient innovations that can help you to save on your heating bill while making green choices for the environment.

Convenient Monthly Payments With Financing
Learn more about flexible payments and lease options.
Ultimate Comfort and Control
Learn more about our Infinity System to personalize your home's indoor comfort.

POWERFUL, PRECISION TECHNOLOGY FOR HOME FURNACES

If you could look under the hood of a Carrier gas furnace, you’d see what drives the performance: a serious commitment to precision technology and quality. Depending upon the model, you might find a modulating gas valve that can be adjusted up or down in 1% increments. Models with variable-speed blower motors and inducer motors can deliver consistent temperature control all year long and enhanced humidity control as a part of your air conditioning system. Our 90+% AFUE rating gas furnaces include two heat exchangers -- a primary heat exchanger that does most of the work and a secondary heat exchanger that wrings out additional heat for higher efficiency and comfort. And, for reliable start-up and heating operation, all models feature our patented PowerHeat™ igniter.

Additional comfort enhancing functions on select models include Ideal Humidity System® technology for relief from hot and sticky summer air and ComfortFan™ technology, which allows you to select furnace fan speeds from the Infinity System Control. Carrier furnaces can also be paired with energy-efficient heat pumps that help to move ambient heat as opposed to burning fuel. Carrier furnaces combine quality and performance in a durable, attractive and compact cabinet. And if the mention of “compact cabinet” prompts you to ask yourself, “What size furnace do I need?”, you’re in luck! Your local Carrier expert can properly size and install the furnace that makes the most sense for you.

A Carrier Infinity home furnace installed in a garage next to wire shelving rack.

Types of Furnace Heaters

When your search for new furnaces, keep in mind that not all models are created equally. Most forced air furnace models fall into two categories based on their fuel source -- natural gas furnaces or oil furnaces. And in most cases, the decision between natural gas or heating oil is already made for you based on the fuel source available for your home. If you can decide between a natural gas furnace or heating oil furnace, consider the cost differences between the furnace itself as well as the price of natural gas versus heating oil - typically, oil furnaces cost less to install up front, but the cost of using natural gas for fuel tends to be lower over time. Your up-front furnace cost may be a once every 10-15 years occurrence, while the fuel source will be an ongoing monthly cost. To learn more about the right furnace for your home, read Carrier’s full blog post on the different types of furnaces.

Condensing Gas Furnaces

All furnaces include a heat exchanger, which converts combustion gases into heat for your home. Condensing models employ a secondary heat exchanger which squeezes additional heat from combustion gases to achieve 90% or better AFUE efficiency. Most standard models with one heat exchanger deliver around 80% AFUE efficiency.

Can CARRIER FURNACES USE PROPANE?

Many of the Carrier gas furnaces currently available can be converted for use with propane. The process includes replacing burner orifices, installing spoiler screws, installing a low gas pressure switch and making several additional adjustments. This is a job for your local, professional Carrier HVAC expert, and definitely not for the average home DIYer. To learn more about propane furnaces and furnace conversions, read our full article on propane furnaces.

Furnace Stages

Today’s forced-air furnaces are available in single-stage, two-stage or multi-stage models. Think of heating stages as gears on a bicycle or a car. Single-stage models are like a bicycle with one gear. It’s great on a flat stretch of road, but takes a lot more energy to go up a steep hill - or in this case, to heat your home to your ideal temperature. Two-stage models add a second gear, one to handle everyday heating needs, and a second gear to provide additional heating as needed. Multi-stage, or modulating stage furnaces are like cruise control on your car, adjusting up and down as needed to provide comfort and efficiency as weather conditions change.

Carrier Furnaces for Any Home – Any Budget

When you turn to the Carrier experts for your home heating system needs, you’ll find a comprehensive selection of natural gas and oil furnaces packed with home comfort innovations, and designed to fit any home and nearly any budget. Of course, the cost of a new furnace often reflects the comfort benefits, performance and length of warranties. For those who enjoy the best of the best, our premium, Infinity® series models deliver the highest efficiency and the most innovative comfort features we offer, quieter operation, and enhanced summertime humidity control as part of your home air conditioning system - including Greenspeed intelligence, which uses variable speed blower technology to automatically adapt your furnace to fit your home’s needs..

If you like premium perks at a more modest price, our Performance™ series models deliver the best of both worlds. If you are cost-conscious, our more budget-friendly Comfort™ series units can still achieve high efficiency with all of the built-in quality, support and backing of the inventor of modern air conditioning – Carrier.

A Carrier house furnace sitting in a white room with lighting causing shadows.

High Efficiency Home Furnaces

You can compare furnace efficiency among models from different manufacturers using the furnace AFUE rating -- the higher the AFUE, the better the efficiency. Current high efficiency furnaces can be rated up to 98.5% AFUE, which can reduce utility costs over the life of the furnace and qualify the homeowner for furnace tax credits. In many cases, our Carrier high efficiency furnaces also include technology that can produce enhanced comfort benefits and quieter operation as well.

Whether you’re looking to buy a brand new furnace or you’re replacing a new furnace that is coming to the end of its lifespan, Carrier has the perfect heating solution for your home. Take a look at our buyer’s guide for furnaces and contact your local Carrier dealer for expert advice.

FREQUENTLY ASKED QUESTIONS ABOUT FURNACES

A furnace is a heating system that generates and distributes warm air throughout a home or building, ensuring a comfortable indoor environment during cold weather. It operates by burning fuel, such as natural gas or propane, to produce heat, which is then circulated via a blower through ductwork and vents.
The best type of furnace depends on your specific needs and preferences, but generally, high-efficiency furnaces with a 90% AFUE rating or higher are better for energy savings and lower heating utility bills. Two-stage and variable-speed furnaces offer superior comfort and quieter operation compared to single-stage models.
A furnace can typically last upwards of 15 to 20 years, depending on factors such as usage and maintenance. Regular servicing can help extend its lifespan and ensure it operates efficiently. Be sure to review your warranty details to see what is covered.
A furnace is a specific component that heats air and distributes it throughout a building, while HVAC (Heating, Ventilation, and Air Conditioning) is a comprehensive system that provides heating, cooling, and ventilation to maintain indoor comfort. In essence, a furnace is part of the broader HVAC system.

Learn More About House Furnaces

Chat-icon
Let's chat
- Home-icon
chat-circle-icon