This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.

Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

Overview

Performance Series models offer the perfect balance of features versus price.

This underceiling-mounted indoor unit can go just about anywhere. Paired with the 38QRR heat pump, it is proven for delivering dependable heating and cooling year after year.

Features

STANDARD FEATURES

  • 3 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84° F
  • Auto restart after power failure
  • Indoor sound: as low as 47 decibels1
  • Dehumidification mode
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

OPTIONAL FEATURES

  • Wireless remote control
  • Wired wall control
  • Extended range cooling kit


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • 3 indoor fan speeds
  • Indoor sound: as low as 47 decibels1
  • Auto restart after power failure

TECHNOLOGY

  • Diagnostics intelligence
  • Recommended controls: 53DFS250-HW programmable thermostat

REQUIREMENTS

  • 208-230 V

AESTHETICS

  • Ceiling hugging indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents

California residents please see Proposition 65.