Please press tab or next to access the main content of the page
Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

Overview

Paired with the 38GVC air conditioner to complete the GVC system, the 40GVC model lives up to its Performance name and offers that perfect balance between budget limits you may have today and your desire for energy savings and comfort options. The dehumidification mode adds to your comfort plus there are convenience features built-in like sleep mode settings and timed start/stop on its wireless remote.

Features

STANDARD FEATURES

  • Up to 4 indoor unit fan speeds
  • Motorized louver allows fixed or oscillating motion
  • Specific temperature setting adjustments from 62-84° F
  • Auto restart after power failure
  • Indoor sound: as low as 28 decibels1
  • Dehumidification mode
  • Washable filters
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2

CONTROL STANDARD FEATURES

  • Wireless remote control standard
  • Sleep mode
  • Up to 24-hour start/stop timer


1 Quietest size within each model group during low fan-speed operation

2 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

PERFORMANCE

  • Up to 4 indoor fan speeds
  • Indoor sound: as low as 28 decibels1
  • Auto restart after power failure

TECHNOLOGY

  • Voltage and current protection
  • Diagnostics intelligence
  • Recommended control: wireless remote (included)

REQUIREMENTS

  • Indoor powered by outdoor unit

AESTHETICS

  • Modern, flat panel indoor unit in white


1 Quietest size within each model group during low fan-speed operation

Documents