Skip to main content
performance-series-heat-pump-37MAHA

Infinity® Heat Pump

37MAHAQ

Single-zone system with up to 27.5 SEER2 and 14.8 HSPF2 for premium energy savings.

Type: Single-zone

Overview

The 37MAHAQ model features premium energy efficiencies of 27.5 SEER2 and 14.8 HSPF2, making it a great choice for retrofit applications. This ENERGY STAR® certified product can provide efficient comfort to your home.

California residents please see Proposition 65

WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings
ENERGY STAR® certified. Up to 27.5 SEER2 and 14.8 HSPF2 for premium energy savings.
comfort-features-icon
Comfort Features
Premium comfort features for more precise temperature control and fewer temperature swings.
minimal-installation-icon
Minimal Installation
Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!
zones-icon
Zones
Single-zone system.
sound-performance-icon
Sound Performance
Quiet operation for peace and comfort.
refrigerants-icon
Refrigerant

With Puron Advance™ refrigerant, Carrier proudly continues our century-plus commitment to environmental stewardship. It's a refrigerant that delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.

warranty icon
Consumer Choice Warranty
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon