Skip to main content
infinity-17-central-air-conditioner-24ANB7

Infinity® 17 Central Air Conditioner

24ANB7

Up to 17 SEER for enhanced energy savings with enhanced comfort features.

4.5 out of 5 star
Initial Cost $$$

Overview

Infinity series air conditioners are engineered to be our best units. Two-stage compression, high-efficiency and quiet operation are all key reasons why this unit deserves the Infinity series name.

Two-stage compression lets the system bring the cool when it's needed but allows it to function mostly in low-stage, where you get the highest efficiency and the best dehumidification due to longer run times. It's also quieter in low stage.

Pair it with an Infinity variable-speed indoor unit and an Infinity control for even smarter energy and comfort management and you've got an exceptional cooling system.

View Technical Specification

View Product Literature

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

ENERGY STAR® certified. Up to 17 SEER and up to 13.5 EER for enhanced energy savings.

comfort-features-icon
Comfort Features

Enhanced comfort features for improved temperature control and more consistent comfort.

humidity-control-icon
Humidity Control

Offers enhanced humidity control. Can operate at a lower speed to extract more humidity from your indoor air.

sound-performance-icon
Sound Performance

Quiet operation and includes a compressor sound blanket and our Silencer System II™ design to help minimize noise levels.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration.1

You May Also Like

Up to 20.5 SEER for premium energy savings with premium comfort features.

Up to 20.5 SEER for premium energy savings with premium comfort features.

Ideal for coastal areas and features up to 17 SEER for enhanced energy savings with enhanced comfort features.

Works Well With

ENERGY STAR® certified. Our highest efficiency and most advanced furnace with up to 98.5% AFUE for premium energy savings with excellent humidity control and premium comfort

ENERGY STAR® certified. Up to 96.7% AFUE for premium energy savings with enhanced comfort features.

80% AFUE for moderate energy savings with enhanced comfort features.

Designed exclusively for our Infinity system products for advanced comfort control and energy management.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon