Type
7-day programmable with fixed segment screen
Zoning
Zoning panel compatible
Comfort Management
Good
Email product info

Energy Star - The Smart Choice Made Simple badge Products with the ENERGY STAR® logo are qualified to earn the U.S. government's designation for superior energy efficiency to help save costs on energy bills.
hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.
remoteaccess Wi-fi enabled system interaction and control through the internet via computer and many smart phone or tablet devices.
touchngo A feature that allows simple, one button override of current operation to achieve preferred settings for 'home', 'away' or 'sleep' modes.

Overview

With its user-friendly, intelligent programming, the Côr® 5C Wi-Fi® Thermostat makes it easier than ever for you to keep your home comfortable. Best of all, you can operate your system even when you aren’t there. That’s because this Wi-Fi device can be controlled via the free mobile app1. This wall-mounted, low-voltage unit is 7-day, 5/2-day and 1-day programmable. There’s no need for batteries to store settings. During power loss, its internal memory saves your preferences for an unlimited time with a clock that continues to run for at least 24 hours.
 
Programmable scheduling allows you to easily customize settings for times when you’re home, sleeping or away. You can set your schedule for four periods per day or two periods per day. The mobile app features Touch•N•Go® for quick and easy temperature changes without changing your program. And, with the touch of a button, OptiSave™ can show users how minor tweaks can lower their energy bills.
 

1On an Android device, go to the Play Store. On an Apple device, go to the App Store. Search and Download the “Côr 5C/7C Thermostat” app. Thermostat must be connected to the Internet and connected to a user account.

Features

STANDARD FEATURES

  • Fixed segment screen
  • Remote access via Internet for smartphone or tablet devices
  • Free iOS and Android™ apps
  • Amazon™ Alexa™ compatible1
  • Connected Contractor Portal allows remote system diagnostics
  • OptiSave™ feature estimates how your schedule can lower your energy bill
  • Detailed energy reports and customized energy saving tips
  • Ideal Away™ allows greater efficiency, maintains ideal comfort
  • Touch•N•Go® quick-settings-change feature available in app
  • Hybrid Heat® system management capable
  • Staging-capable heating and cooling comfort
  • Auto changeover between heating and cooling
  • Weather display
  • On or Auto fan speed options, plus programmable by period
  • 7-day guided schedule programming (Wake, Away, Home, Sleep)
  • Vacation hold programming
  • Filter, UV lamp or humidifier pad replacement reminders
  • High/low temperature, high/low humidity and system alerts
  • 5-year parts limited warranty upon timely registration2

OPTIONAL FEATURES

  • Compatible with 3-zone panel systems: ZONECC3ZHP01 and ZONECC3ZAC01

1 Amazon, Alexa and all related logos are trademarks of Amazon.com, Inc. or its affiliates. Feature coming in the fall of 2017.
2 To the original owner, a 5-year parts limited warranty upon timely registration of your new equipment. Warranty period is 3 years if not registered within 90 days of installation. Jurisdictions where warranty benefits cannot be conditioned on registration will receive a 5-year parts limited warranty. See warranty certificate for complete details and restrictions.

Specifications

Efficiency

  • Energy Star® certified 
  • Hybrid Heat® system management capable
  • Ideal Away™ intelligently adapts beyond manual programming for greater efficiency while still meeting your ideal comfort levels

Performance

  • Excellent temperature management with intelligent system staging1

Technology

  • Fixed segment screen
  • Wi-Fi® enabled remote access 2
  • Detailed energy reports and customized energy-saving tips
  • 7-day, 5/2-day 1-day guided scheduling
  • Air circulation – Minimum time per hour the system circulates air
  • Designed for use with a wide range of HVAC systems and brands3

Requirements

  • Battery free
  • Powered by connection to major system components

1Requires compatible, staging-capable heating and/or cooling equipment.
2 Wi-Fi® is a registered trademark of the Wi-Fi® Alliance Corporation.
3Your dealer can help you determine system compatibility regardless of your current brand of HVAC products.

Documents