Type
7-day programmable with fixed segment screen
Zoning
Zoning panel compatible
Comfort Management
Better
Email product info

hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.

Overview

The Côr® 7 Thermostat offers programming options to suit your family’s needs. Designed to work smart and be smart looking, the Côr 7 Thermostat combines temperature and humidity control for added comfort. Wall-mounted and low-voltage, this device is 7-day, 5/2-day and 1-day programmable. It stores user settings within its memory without batteries. And, during power loss, its internal memory saves your settings for an unlimited time, with the clock continuing to run for at least 24 hours.
 
The programmable schedule allows you to easily customize settings throughout the day. Easily set your schedule for four or two periods per day. The Côr 7 Thermostat features Touch•N•Go® for quick and easy temperature changes without changes to programming schedules. And, a Two-wire relay module option allows you to connect to a system using only two thermostat wires at the wall.

Features

STANDARD FEATURES

  • 7-color fixed segment screen
  • Ideal Away™ allows greater efficiency, maintains ideal comfort
  • One-button Touch•N•Go® quick-settings-change feature
  • Ideal Humidity System™ management capable for optimal cooling comfort
  • Hybrid Heat® system management capable
  • Staging-capable heating and cooling comfort
  • Auto changeover between heating and cooling
  • On or Auto fan speed options, plus programmable by period
  • 7-day schedule programming (Wake, Away, Home, Sleep)
  • Vacation hold programming
  • Filter, UV lamp or humidifier pad replacement reminders
  • High/low temperature, high/low humidity and system alerts
  • 5-year parts limited warranty1

OPTIONAL FEATURES

  • Compatible with 3-zone panel systems: ZONECC3ZHP01 and ZONECC3ZAC01

1To the original owner, a 5-year parts limited warranty upon timely registration of your new equipment. Warranty period is 3 years if not registered within 90 days of installation. Jurisdictions where warranty benefits cannot be conditioned on registration will receive a 5-year parts limited warranty. See warranty certificate for complete details and restrictions.

Specification

Efficiency

  • Hybrid Heat system management capable
  • Ideal Away™ intelligently adapts beyond manual programming for greater efficiency while still meeting your ideal comfort levels

Performance

  • Excellent temperature management with intelligent system staging1
  • Ideal Humidity System™ management capable for optimal cooling comfort
  • Manages humidification and dehumidification products
  • Ventilation management capable
  • Controls system airflow

Technology

  • 7-color fixed segment screen
  • 7-day, 5/2-day 1-day Scheduling plus Touch•N•Go® feature
  • Air circulation – Minimum time per hour the system circulates air
  • Window Protect reduces frost or condensate on inside windows when paired with a system humidifier
  • Designed for use with a wide range of HVAC systems and brands2

Requirements

  • Battery free
  • Powered by connection to major system components

1 Requires compatible, staging capable heating and/or cooling equipment.
2 Your dealer can help you determine system compatibility regardless of your current brand of HVAC products.

Documents