Type
7-day programmable with fixed segment screen
Zoning
Zoning panel compatible
Comfort Management
Good
Email product info

hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.

Overview

The Côr® 5 Thermostat is a user-friendly, programmable device that’s offered at our most attractive price point. This wall-mounted, low-voltage unit is 7-day, 5/2-day and 1-day programmable. There’s no need for batteries to store settings. During power loss, its internal memory saves settings for an unlimited time and the clock continues to run for at least 24 hours. Programmable scheduling allows you to easily change settings for times when you’re home, sleeping or away. You can set your schedule for four periods per day or two periods per day.

Features

STANDARD FEATURES

  • Fixed segment screen
  • Ideal Away™ allows greater efficiency, maintains ideal comfort
  • Hybrid Heat® system management capable
  • Staging-capable heating and cooling comfort
  • Auto changeover between heating and cooling
  • On or Auto fan speed options, plus programmable by period
  • 7-day schedule programming (Wake, Away, Home, Sleep)
  • Vacation hold programming
  • Filter, UV lamp or humidifier pad replacement reminders
  • High/low temperature, high/low humidity and system alerts
  • 5-year parts limited warranty1

OPTIONAL FEATURES

  • Compatible with 3-zone panel systems: ZONECC3ZHP01 and ZONECC3ZAC01

1To the original owner, a 5-year parts limited warranty upon timely registration of your new equipment. Warranty period is 3 years if not registered within 90 days of installation. Jurisdictions where warranty benefits cannot be conditioned on registration will receive a 5-year parts limited warranty. See warranty certificate for complete details and restrictions.

Specifications

Efficiency

  • Hybrid Heat® system management capable
  • Ideal Away™ intelligently adapts beyond manual programming for greater efficiency while still meeting your ideal comfort levels

Performance

  • Excellent temperature management with intelligent system staging1

Technology

  • Fixed segment screen
  • 7-day, 5/2-day 1-day scheduling
  • Air circulation – Minimum time per hour the system circulates air
  • Designed for use with a wide range of HVAC systems and brands2

Requirements

  • Battery free
  • Powered by connection to major system components

1 Requires compatible, staging capable heating and/or cooling equipment.
2 Your dealer can help you determine system compatibility regardless of your current brand of HVAC products.

Documents