Skip to main content
performance-high-wall-indoor-unit-45MAHA

Performance™ High Wall Indoor Unit

45MAHAQ
Designed for a high wall installation and is compatible with single or multi-zone ductless systems.
Type: Compatible with Single and Multi-zone

Overview

Performance™ Series ductless systems offer energy savings and comfort options without breaking the bank. The 45MAHAQ High Wall indoor unit can be matched with the 37MAHAQ heat pump as part of a single or multi-zone ductless system.

WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings
Energy savings are dependent on outdoor unit pairing. Install with select outdoor units for premium energy savings.
comfort-features-icon
Comfort Features
Install with select outdoor units for enhanced comfort features that can offer improved temperature control and more consistent comfort.
minimal-installation-icon
Minimal Installation
Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!
zones-icon
Zones
Compatible with select single and multi-zone ductless heat pumps.
sound-performance-icon
Sound Performance
Quiet operation for peace and comfort.
refrigerants-icon
Refrigerant

Compatible with Puron Advance™ refrigerant. With this refrigerant, Carrier proudly continues our century-plus commitment to environmental stewardship. It's a refrigerant that delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.

warranty icon
Consumer Choice Warranty
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon