Skip to main content
infinity-26-greenspeed-air-conditioner-24VNA6-and-green-block

Air Conditioner Systems

When selecting an air conditioner for your home, you have an array of choices. We have the information you need to research your options, whatever your budget or your needs—from a single air conditioner to an entire Carrier system. Our lineup of central air conditioners allows you to choose the best solution to meet your needs. After all, we’ve been focused on cooling indoor spaces since our founder, Willis Carrier, invented the first modern air conditioner system in 1902. From air conditioners to furnaces, heat pumps and more, Carrier has all of the products for your home comfort.

Which air conditioner is right for your home? keyboard_arrow_right What to look for in an air conditioner? keyboard_arrow_right
Filter by:
Ratings
Initial Cost
Initial Cost
Energy Savings
Energy Savings
Overall Efficiency <p>Efficiency within a model group will tend to vary by the size (capacity) of the unit. Some products, like furnaces, may also be affected by installation orientation (horizontal, upflow, or downflow) or even by the nozzle used in installation, as is the case with boilers and oil furnaces. The efficiency of an air conditioner or heat pump can even be affected by the furnace or fan coil it relies on inside the home to move air. Products that fall into the “Select sizes ENERGY STAR<sup>®</sup> qualified” category include within their model group some non-qualified units due to either size or potential installation factors.</p> info
COOLING SEER2
COOLING EER2
Comfort Features
Comfort Features
Humidity Control
Humidity Control
Compressor Type
Sound Performance
Sound Performance
Sound Level (As Low As) Quietest size within each model group during most common cooling operating condition.info
Silencer System II Design
Compressor Sound Blanket
Product Line
Product Line
We couldn’t find any products that match your search. Please clear or revise your filter selections. Having trouble deciding what product meets your needs? Visit our system builder or contact your local Carrier Expert.

Our highest efficiency and most advanced air conditioner with up to 24 SEER2 for premium energy savings with extremely quiet performance and premium comfort

Most Advanced

Initial Cost $$$

Infinity® Variable-Speed Air Conditioner with Greenspeed® Intelligence 24VNA6 https://www.carrier.com/residential/en/ca/products/air-conditioners/24vna6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1683820343/carrier/residential-hvac/products/air-conditioners/infinity-26-air-conditioner-with-greenspeed-intelligence-24VNA6.png $$$ Premium ENERGY STAR® certified Up to 24 Up to 16 Premium Excellent Variable-speed Extremely Quiet 51 decibels Yes Yes Infinity system
infinity-19vs-central-air-conditioner-24VNA9

Up to 19 SEER2 for premium energy savings with premium comfort features

Initial Cost $$$

Infinity® Variable-Speed Central Air Conditioner 24VNA9 https://www.carrier.com/residential/en/ca/products/air-conditioners/24vna9/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1684420748/carrier/residential-hvac/products/air-conditioners/infinity-19vs-central-air-conditioner-24VNA9.png $$$ Premium ENERGY STAR® certified Up to 19 Up to 13 Premium Excellent Five-stage Extremely Quiet 56 decibels Yes Yes Infinity system
performance-2-statge-air-conditioner-with-intelisense-technology-24TPB7
Up to 16 SEER2 for enhanced energy savings with enhanced comfort features. Features InteliSense™ technology

Initial Cost $$

Performance™ 2-Stage Air Conditioner with InteliSense™ Technology 24TPB7 https://www.carrier.com/residential/en/ca/products/air-conditioners/24tpb7/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1705953608/carrier/residential-hvac/products/air-conditioners/performance-2-statge-air-conditioner-with-intelisense-technology-24TPB7.png $$ Enhanced ENERGY STAR® certified Up to 16 Up to 13 Enhanced Enhanced Two-stage Standard 70 decibels Not applicable Not applicable Performance series
performance-16-central-air-conditioner-24SPA6

Up to 16.5 SEER2 for enhanced energy savings with standard comfort features.

Initial Cost $$

Performance™ Central Air Conditioner 24SPA6 https://www.carrier.com/residential/en/ca/products/air-conditioners/24spa6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1707841327/carrier/residential-hvac/products/air-conditioners/performance-16-central-air-conditioner-24SPA6.png $$ Enhanced ENERGY STAR® certified Up to 16.5 Up to 13.5 Standard Standard Single-stage Standard 72 decibels Not applicable Yes Performance series
comfort-15-central-air-conditioner-24SCA5

Up to 16.5 SEER2 for enhanced energy savings with standard comfort features.

Initial Cost $

Comfort™ Central Air Conditioner 24SCA5 https://www.carrier.com/residential/en/ca/products/air-conditioners/24sca5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1652820639/carrier/residential-hvac/products/air-conditioners/comfort-15-central-air-conditioner-24SCA5.png $ Enhanced ENERGY STAR® certified Up to 16.5 Up to 13.5 Standard Standard Single-stage Standard 73 decibels Not applicable Not applicable Comfort series
comfort-14-central-air-conditioner-24SCA4
Up to 16 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ Central Air Conditioner 24SCA4 https://www.carrier.com/residential/en/ca/products/air-conditioners/24sca4/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1665153238/carrier/residential-hvac/products/air-conditioners/comfort-14-central-air-conditioner-24SCA4.png $ Moderate Not ENERGY STAR® certified up to 16 Up to 13.5 Standard Standard Single-stage Standard 73 decibels Not applicable Not applicable Comfort series
comfort-15-compact-central-air-conditioner-34SCA5
Up to 16 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $$

Comfort™ Compact Central Air Conditioner 34SCA5 https://www.carrier.com/residential/en/ca/products/air-conditioners/34sca5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1665579386/carrier/residential-hvac/products/air-conditioners/comfort-15-compact-central-air-conditioner-34SCA5.png $$ Moderate Not ENERGY STAR® certified up to 16 up to 13 Standard Standard Single-stage Quiet 65 decibels Not applicable Not applicable Comfort series
WHAT TO LOOK FOR WHEN CHOOSING AIR CONDITIONER SYSTEMS
Researching air conditioner systems, but not sure what to look for? Carrier can help you find the best cooling system for your home indoor environment.
comfort-features-icon
Comfort
Features

Different central air conditioner products affect your comfort and the consistency of indoor cool air. A single-stage air conditioner is the most basic model, with airflow on or off. A two-stage model offers high- and low-stage cooling as conditions require and therefore can provide enhanced comfort levels. Variable-speed AC systems include premium comfort features such as multiple stages for more precise temperature control and more consistent comfort.

humidity-control-icon
Humidity
Control

Reducing the humidity levels within your home can dramatically improve your comfort and indoor air quality. To help cool your home, your AC unit pulls heat and humidity out of indoor air, using your system’s blower to circulate the air. Models with a variable-speed compressor provide excellent humidity control because they can operate at lower speeds for longer times. So, they spend more time pulling humidity out of the air than models with a two-stage or single-stage compressor.

sound-performance-icon
Sound
Performance

Air conditioners with variable and multi-stage compressors provide ultra-quiet operation compared to models with single-stage compressors. In addition, models that include sound blankets and our Silencer System II™ design can further reduce noise levels. If your AC unit is located near a bedroom window or patio, for example, sound performance might be an important feature to consider.

energy-savings-icon
Energy
Savings

Air conditioners are rated by their seasonal energy efficiency ratio (SEER2). The SEER2 rating of an air conditioner is much like miles per gallon (MPG) for a car: The higher the SEER2 rating, the more energy efficient the system.

Convenient Monthly Payments With Financing

Learn more about flexible payments and lease options.

Ultimate Comfort and Control

Learn more about our Infinity System to personalize your home's indoor climate.

Heating and Cooling Basics

What is Central Air Conditioning and How Does It Work?

WIDE SELECTION OF CARRIER AIR CONDITIONERS

Carrier offers a variety of AC units to fit any budget and to keep your home comfortable. Your local Carrier expert can help you select the best AC system to fit your needs. No ducts? No problem. We also offer ductless mini split systems.

Types Of Carrier AC Systems

We know that not every house is the same. That’s why we offer a variety of different types of Carrier air conditioners to meet the needs of your unique home. Our central air conditioning systems include an air conditioner and an indoor unit with an AC evaporator coil, typically installed in a utility closet, basement, or attic. The blower fan of the indoor unit will distribute conditioned air throughout the home through ductwork within the walls of your home. In some climates, people will select heat pumps for the outdoor unit and pair them with indoor air handlers because they can also provide electric heating which is ideal for some regions.

Carrier also offers ductless mini splits which are flexible cooling solutions that doesn’t require ductwork. Mini splits are also an energy efficient option and don’t obstruct a window, unlike a bulky window air conditioner.

Regardless of your situation, you can have confidence that Carrier has an AC system that can meet your home comfort needs.

Powerful Air Conditioner Technology

Select an air conditioner equipped with technology that offers precise temperature balance and powerful performance. From the company that invented modern air conditioning, Carrier split systems have patented features that can maximize your home comfort.

Incredibly Quiet Air Conditioning Units

Carrier offers incredibly quiet air conditioning units that won’t disrupt you in your backyard or on your patio. For ultra-quiet comfort, consider our Infinity 26 AC unit with Greenspeed® technology.

ENERGY EFFICIENT HOME AIR CONDITIONING

Carrier offers a variety of energy efficient central air conditioning systems for your home. Your local Carrier HVAC system expert can help you choose an AC unit with impressive SEER ratings that might qualify for local utility rebates.

SEER2 AND EER2 RATINGS

We recently released several new our new conditioners that are compliant with the upcoming 2023 Department of Energy minimum efficiency requirements as part of our ongoing commitment to creating energy-efficient HVAC systems. These new air conditioners have also been reviewed and tested under the new 2023 testing procedures and have SEER2 and EER2 ratings published. These new air conditioners are just several models that will meet the new 2023 Department of Energy efficiency standards. We will be offering a full line of cooling products that meet the newly set criteria this year, ahead of the January 1, 2023 deadline as part of our #2023READY initiative.

Starting January 1, 2023, the Department of Energy (DOE) is requiring new testing procedures to determine efficiency ratings on split system air conditioners. The Seasonal Energy Efficiency Ratio (SEER and SEER2) and Energy Efficiency Ratio (EER and EER2) are two efficiency standards set by the DOE for HVAC systems. These ratios are calculated by using rigorous testing procedures that are determined by the DOE. The Department Of Energy will be updating these air conditioner efficiency standards to SEER2 and EER2, on January 1, 2023, to account for more accurate testing conditions that better represent actual operating conditions and will be required for any equipment manufactured and installed on or after January 1, 2023.

Learn More

*Depending on model combination. Based on laboratory testing of Carrier’s Infinity® 26 air conditioner model by Carrier engineers in Fall 2019 and AHRI sound level data for competitors’ variable-speed outdoor units, published as of December 2019.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon