Skip to main content

CRS Dehumidifier 70

The Carrier Rental Systems refrigerant dehumidifier 70LHR features a lightweight yet durable design, making it the ideal option for the construction sector and companies involved in damage recovery. It utilises Advanced Crossflow Technology to maximize energy utilisation and employs built in sensors to monitor real time performance. In addition, the unit can be programmed to operate within specified relative humidity parameters.

  • Operating range: 1° - 38°C
  • Advanced Crossflow Technology maximizes efficiency even in low moisture environments. Ensures best performance across range.
  • Self-monitoring system. Built in sensors monitor performance parameters allowing for automatic fan speed adjustments.
  • Strong pump capable of driving removed moisture meters from the unit
  • Built in humidistat and easy to use control panel
  • Sealed large capacity pump basin - more than enough to handle the water from an unintentional defrost that might occur after a power outage or other unexpected shutdown
  • Easily portable unit accompanied by robust rotomolded housing and large wheels
  • If power is interrupted during operation, the unit will automatically restart when power is restored
  • Operating range: 1° - 38°C
  • Advanced Crossflow Technology maximizes efficiency even in low moisture environments. Ensures best performance across range.
  • Self-monitoring system. Built in sensors monitor performance parameters allowing for automatic fan speed adjustments.
  • Strong pump capable of driving removed moisture meters from the unit
  • Built in humidistat and easy to use control panel
  • Sealed large capacity pump basin - more than enough to handle the water from an unintentional defrost that might occur after a power outage or other unexpected shutdown
  • Easily portable unit accompanied by robust rotomolded housing and large wheels
  • If power is interrupted during operation, the unit will automatically restart when power is restored

Documents