Skip to main content

CRS Dehumidifier 55L

The Carrier Rental Systems refrigerant dehumidifier 55L is the largest refrigerant dehumidifier in the Carrier Rental hire fleet. With an impressive drying capacity of 700m3 and operating capability of 0°C, this is large output dehumidifier.

  • Large Output Dehumidifier
  • Hot gas defrost
  • Operation to 0°C
  • Water Removal 120L/Day
  • Dual Voltage
  • Robust construction, ideal for site use
  • Permanent drain can be fitted
  • Large Output Dehumidifier
  • Hot gas defrost
  • Operation to 0°C
  • Water Removal 120L/Day
  • Dual Voltage
  • Robust construction, ideal for site use
  • Permanent drain can be fitted

Documents