CRS 15kW Heat pump
Nominal heating capacity: 14.5kW
Nominal cooling capcity: 20kW
Process Temperature Range: + 30ºc to + 7ºc
The CRS 15kW chiller has been designed for light commercial applications. This unit offers excellent energy efficiency values, exceptionally quiet operation and meets the most stringent operating temperature demands. Additionally, the CRS 15kW chiller integrates the latest technological innovations: Non-ozone depleting refrigerant R-410A, DC inverter twin-rotary compressors, low-noise fan and microprocessor control.
- Environmentally efficient
- Energy efficient
- State-of-the-art integrated design
- Easy installation, plug and play
Features
- Easy Installation, plug and play
- Energy Efficient
- Environmentally Friendly
- Easy, quick release water connections
- Simple Electrical Connections
- State-of-the-art integrated design
- Easy to use control system
- Constantly monitored compressors
- Low Noise compressors
Applications:
- Comfort cooling / heating
- Air conditioning / heating
- Emergency Breakdown
Features
- Easy Installation, plug and play
- Energy Efficient
- Environmentally Friendly
- Easy, quick release water connections
- Simple Electrical Connections
- State-of-the-art integrated design
- Easy to use control system
- Constantly monitored compressors
- Low Noise compressors
Applications:
- Comfort cooling / heating
- Air conditioning / heating
- Emergency Breakdown