CRS 50kW Heat pump
Nominal heating capacity: 34.3kW
Nominal cooling capacity: 43kW
Process Temperature Range: + 45ºc to - 10ºc
With the ability to cool fluid down to -10°C, the CRS 50kW Chiller delivers robust cooling performance. Its state-of-the-art integrated system includes crucial components such as a circulating pump, expansion tank, filter, and various safety elements. This integrated design ensures that once connected to your system, the CRS 50kW chiller provides consistent and dependable cooling, making it ideal for a wide range of applications.
- Environmentally efficient
- Energy efficient
- State-of-the-art integrated design
- Easy installation


Features:
- Energy efficient
- Environmentally friendly
- State-of-the-art integrated design
- Easy, quick release water connections
- Simple electrical connections
- Easy to use control system
- Innovative and reliable refrigerant system
- Constantly monitored compressors
- Low noise compressors
Applications:
- Process cooling / heating
- Production cooling / heating
- Planned chiller / heat pump chiller maintenance
- Emergency breakdown
- R&D testing
- Air conditioning / heating
- Comfort cooling / heating
- Event cooling / heating
Features:
- Energy efficient
- Environmentally friendly
- State-of-the-art integrated design
- Easy, quick release water connections
- Simple electrical connections
- Easy to use control system
- Innovative and reliable refrigerant system
- Constantly monitored compressors
- Low noise compressors
Applications:
- Process cooling / heating
- Production cooling / heating
- Planned chiller / heat pump chiller maintenance
- Emergency breakdown
- R&D testing
- Air conditioning / heating
- Comfort cooling / heating
- Event cooling / heating