Skip to main content

CRS 262kW Heat Pump

Nominal heating capacity: 273kW

Nominal cooling capacity: 256kW

Process Temperature Range: + 40ºc to - 12ºc

The CRS 262kW Chiller offers exceptional versatility and is fully compatible with all air handling units and fan coils from the Carrier Rental Systems hire fleet. This compatibility ensures it can be an essential component of any temperature control solution, whether you need to heat a small space or a large facility.

  • Energy efficient
  • State-of-the-art integrated design
  • Simple electrical connections

carrier-AquaSnap-reversible-Greenspeed
carrier-icon-refrigerant-HFC-R-410A

Features:

  • Energy efficient
  • Environmentally friendly
  • State-of-the-art integrated design
  • Easy, quick release water connections
  • Simple electrical connections
  • Easy to use control system
  • Innovative and reliable refrigerant system
  • Constantly monitored compressors
  • Low noise compressors

Applications:

  • Process cooling / heating
  • Production cooling / heating
  • Planned chiller / heat pump chiller maintenance
  • Emergency breakdown
  • R&D testing
  • Air conditioning / heating
  • Comfort cooling / heating
  • Event cooling / heating

Features:

  • Energy efficient
  • Environmentally friendly
  • State-of-the-art integrated design
  • Easy, quick release water connections
  • Simple electrical connections
  • Easy to use control system
  • Innovative and reliable refrigerant system
  • Constantly monitored compressors
  • Low noise compressors

Applications:

  • Process cooling / heating
  • Production cooling / heating
  • Planned chiller / heat pump chiller maintenance
  • Emergency breakdown
  • R&D testing
  • Air conditioning / heating
  • Comfort cooling / heating
  • Event cooling / heating