CRS 100kW Heat pump
Nominal heating capacity: 80kW
Nominal cooling capacity: 77kW
Process Temperature Range: + 30ºc to - 12ºc
The CRS 100kW Chiller is designed with ease of use in mind, making it simple to install and operate. Its intuitive design means that minimal training is required to get the unit operational. Additionally, the high-quality components and robust construction ensure that the chiller is not only easy to use but also durable and low maintenance, offering long-term reliability.
- Environmentally efficient
- Energy efficient
- State-of-the-art integrated design
- Easy installation


Features:
- Energy efficient
- Environmentally friendly
- State-of-the-art integrated design
- Easy, quick release water connections
- Simple electrical connections
- Easy to use control system
- Innovative and reliable refrigerant system
- Constantly monitored compressors
- Low noise compressors
Applications:
- Process cooling / heating
- Production cooling / heating
- Planned chiller / heat pump chiller maintenance
- Emergency breakdown
- R&D testing
- Air conditioning / heating
- Comfort cooling / heating
- Event cooling / heating
Features:
- Energy efficient
- Environmentally friendly
- State-of-the-art integrated design
- Easy, quick release water connections
- Simple electrical connections
- Easy to use control system
- Innovative and reliable refrigerant system
- Constantly monitored compressors
- Low noise compressors
Applications:
- Process cooling / heating
- Production cooling / heating
- Planned chiller / heat pump chiller maintenance
- Emergency breakdown
- R&D testing
- Air conditioning / heating
- Comfort cooling / heating
- Event cooling / heating