Skip to main content

CRS 200kW Chiller

Nominal cooling capacity: 183kW

Nominal heating capacity: 162kW

Process Temperature Range: + 30ºc to - 12º

The CRS 200kW Chiller offers impressive heating capabilities. This advanced integrated system features crucial components, including a circulating pump, expansion tank, filter, and multiple safety mechanisms. Its comprehensive design guarantees that, once linked to your system, the chiller delivers reliable and steady cooling, making it ideal for a wide range of operational needs.

  • Environmentally efficient
  • Energy efficient
  • State-of-the-art integrated design
  • Simple electrical connections

carrier-AquaSnap-reversible-Greenspeed
carrier-icon-refrigerant-HFC-R-410A

Features:

  • Energy efficient
  • Environmentally friendly
  • State-of-the-art integrated design
  • Easy, quick release water connections
  • Simple electrical connections
  • Easy to use control system
  • Innovative and reliable refrigerant system
  • Constantly monitored compressors
  • Low noise compressors

Applications:

  • Process cooling / heating
  • Production cooling / heating
  • Planned chiller / heat pump chiller maintenance
  • Emergency breakdown
  • R&D testing
  • Air conditioning / heating
  • Comfort cooling / heating
  • Event cooling / heating

Features:

  • Energy efficient
  • Environmentally friendly
  • State-of-the-art integrated design
  • Easy, quick release water connections
  • Simple electrical connections
  • Easy to use control system
  • Innovative and reliable refrigerant system
  • Constantly monitored compressors
  • Low noise compressors

Applications:

  • Process cooling / heating
  • Production cooling / heating
  • Planned chiller / heat pump chiller maintenance
  • Emergency breakdown
  • R&D testing
  • Air conditioning / heating
  • Comfort cooling / heating
  • Event cooling / heating

Documents