Skip to main content

CRS 15kW Chiller

Nominal cooling capcity: 20k

Nominal heating capacity: 14.5kW

Process Temperature Range: + 30ºc to + 7ºc

The CRS 15kW chiller has been designed for light commercial applications. This unit offers excellent energy efficiency values, exceptionally quiet operation and meets the most stringent operating temperature demands. Additionally, the CRS 15kW chiller integrates the latest technological innovations: Non-ozone depleting refrigerant R-410A, DC inverter twin-rotary compressors, low-noise fan and microprocessor control.

  • Environmentally efficient
  • Energy efficient
  • State-of-the-art integrated design
  • Easy installation, plug and play

carrier-AquaSnap-reversible-Greenspeed
carrier-icon-refrigerant-HFC-R-410A

Features

  • Easy Installation, plug and play
  • Energy Efficient
  • Environmentally Friendly
  • Easy, quick release water connections
  • Simple Electrical Connections
  • State-of-the-art integrated design
  • Easy to use control system
  • Constantly monitored compressors
  • Low Noise compressors

Applications:

  • Comfort cooling / heating
  • Air conditioning / heating
  • Emergency Breakdown

Features

  • Easy Installation, plug and play
  • Energy Efficient
  • Environmentally Friendly
  • Easy, quick release water connections
  • Simple Electrical Connections
  • State-of-the-art integrated design
  • Easy to use control system
  • Constantly monitored compressors
  • Low Noise compressors

Applications:

  • Comfort cooling / heating
  • Air conditioning / heating
  • Emergency Breakdown

Documents