Skip to main content

CRS 100kW Chiller

Nominal cooling capacity: 77kW

Nominal heating capacity: 80kW

Process Temperature Range: + 30ºc to - 12ºc

The CRS 100kW Chiller is designed with ease of use in mind, making it simple to install and operate. Its intuitive design means that minimal training is required to get the unit operational. Additionally, the high-quality components and robust construction ensure that the chiller is not only easy to use but also durable and low maintenance, offering long-term reliability.

  • Environmentally efficient
  • Energy efficient
  • State-of-the-art integrated design
  • Easy installation

carrier-AquaSnap-reversible-Greenspeed
carrier-icon-refrigerant-HFC-R-410A

Features:

  • Energy efficient
  • Environmentally friendly
  • State-of-the-art integrated design
  • Easy, quick release water connections
  • Simple electrical connections
  • Easy to use control system
  • Innovative and reliable refrigerant system
  • Constantly monitored compressors
  • Low noise compressors

Applications:

  • Process cooling / heating
  • Production cooling / heating
  • Planned chiller / heat pump chiller maintenance
  • Emergency breakdown
  • R&D testing
  • Air conditioning / heating
  • Comfort cooling / heating
  • Event cooling / heating

Features:

  • Energy efficient
  • Environmentally friendly
  • State-of-the-art integrated design
  • Easy, quick release water connections
  • Simple electrical connections
  • Easy to use control system
  • Innovative and reliable refrigerant system
  • Constantly monitored compressors
  • Low noise compressors

Applications:

  • Process cooling / heating
  • Production cooling / heating
  • Planned chiller / heat pump chiller maintenance
  • Emergency breakdown
  • R&D testing
  • Air conditioning / heating
  • Comfort cooling / heating
  • Event cooling / heating

Documents