Skip to main content

CRS 7.4 Split Air Conditioner

Nominal cooling capacity: 7.4kW

Operating range: 15°c - 35°c

Low GWP refrigerant: R-454C

The Carrier Rental Systems 7.4kW split air conditioner is the most effective and efficient type of portable air conditioner on the market, this unit is available as standard or with H13 HEPA filtration as an optional extra. The H13 medical grade HEPA filter boasts an impressive filtration capability, targeting particles at 0.1-microns. This filter is particularly effective against a wide array of allergens, contaminants, and microscopic harmful substances in the air.

The Carrier Rental Systems 7.4kW split air conditioner operates without the need for ducting, the primary unit can also be positioned as far as 35 meters from the heat exchanger unit. Both indoor and outdoor units are equipped with robust, lockable castors, facilitating easy relocation. Additionally, the durable steel casing guarantees its suitability for daily site operations.

Features:

  • Low GWP (Global Warming Potential) refrigerant
  • Energy efficient
  • The heat exchanger can be positioned up to 35m from the cooling unit
  • Digital thermostatic control
  • Low temperature operation is included as standard
  • Easy to use control
  • Powerful heat exchanger

Applications:

  • Hospital wards
  • Patient waiting areas
  • Receptions
  • Temporary accommodation
  • Server rooms
  • Data Centres

Features:

  • Low GWP (Global Warming Potential) refrigerant
  • Energy efficient
  • The heat exchanger can be positioned up to 35m from the cooling unit
  • Digital thermostatic control
  • Low temperature operation is included as standard
  • Easy to use control
  • Powerful heat exchanger

Applications:

  • Hospital wards
  • Patient waiting areas
  • Receptions
  • Temporary accommodation
  • Server rooms
  • Data Centres