CRS 14.6 Split Air Conditioner
Nominal cooling capacity: 14.6kW
Operating range: 15°c - 35°c
Low GWP refrigerant: R-454C
The Carrier Rental Systems14.6kW split air conditioner is one of the most powerful water-cooled split systems available. With an impressive cooling capacity of 14.6kW, it utilises advanced EC fan technology and low GWP refrigerants to provide efficient cooling while minimizing environmental impact. Similar to the Carrier Rental Systems 7.4kw split air conditioner, the Carrier Rental Systems14.6kw split air conditioner operates without the need for ducting, and its main unit can be positioned up to 35 meters away from the outdoor unit, allowing for flexible installation within a building. The robust, lockable castors on both the indoor and outdoor units facilitate easy relocation, while the durable steel casing ensures it withstands the rigors of daily use, making it an excellent choice for rental fleets.
The Carrier Rental Systems 14.6kw split air conditioner features fully adjustable controls, including variable fan speeds and a digital thermostat.It is particularly well-suited for environments such as data centers, healthcare, factories, storage facilities, events, and other large-scale cooling requirements.
Features:
- Low GWP (Global Warming Potential) refrigerant
- Energy efficient
- The heat exchanger can be positioned up to 35m from the cooling unit
- Digital thermostatic control
- Low temperature operation is included as standard
- Easy to use control
- Powerful heat exchanger
Applications:
- Hospital wards
- Patient waiting areas
- Receptions
- Temporary accommodation
- Server rooms
- Data Centres
Features:
- Low GWP (Global Warming Potential) refrigerant
- Energy efficient
- The heat exchanger can be positioned up to 35m from the cooling unit
- Digital thermostatic control
- Low temperature operation is included as standard
- Easy to use control
- Powerful heat exchanger
Applications:
- Hospital wards
- Patient waiting areas
- Receptions
- Temporary accommodation
- Server rooms
- Data Centres