Skip to main content

CRS Large Evaporative Cooler (Fral)

Airflow: 4,500m3/hr

Tank capacity: 45Ltrs

The Carrier Rental Systems large evaporative cooler is an ideal alternative when it is impractical to install a conventional portable air conditioning unit. It is a highly portable unit with very low running costs.

The Carrier Rental Systems large evaporative cooler is a powerful and versatile cooling solution, designed to efficiently cool both indoor and outdoor spaces up to 45 square metres. With an impressive air volume of 4500 m³/h and a cooling effect range of 4-12°C, this evaporative cooler is perfect for warehouse, factories and many other applications. Engineered for durability and performance, the CRS large evaporative cooler and water-resistant polypropylene shell, combined with outdoor-grade electrical components that make it suitable for long-term outdoor use. Its continuous water supply connection, complete with a built-in overflow protection system, allows for unattended operation, enhancing its practicality for busy environments. The cooler is equipped with durable casters for easy mobility, allowing you to effortlessly move it from one area to another as needed. The axial flow fan, made with 100% copper motor, ensures efficient and consistent airflow, while the premium 5090 cooling pad, dust filter, silicone pipe, and water sensor guarantee reliable performance and minimal maintenance.

The Carrier Rental Systems large evaporative cooler is designed with user convenience in mind, featuring both automatic and manual water inlets and oscillating louvers for even air distribution. The mechanical control allows for simple operation, while the horizontal louvers can be manually adjusted to direct airflow vertically as desired. For indoor use, the unit should be positioned near an open door or window to maximize airflow and cooling efficiency. With its powerful performance, easy mobility, and adaptability, the Carrier Rental Systems large evaporative cooler is an exceptional choice for anyone seeking an efficient, environmentally friendly cooling solution.

  • High cooling capacity
  • Economical
  • 3 ventilation speeds
  • Mobile and easy to set up
  • Environmentally friendly
  • High cooling capacity
  • Washable air filter
  • 45L tank capacity
  • Super quiet
  • High cooling capacity
  • Economical
  • 3 ventilation speeds
  • Mobile and easy to set up
  • Environmentally friendly
  • High cooling capacity
  • Washable air filter
  • 45L tank capacity
  • Super quiet

Documents