Skip to main content

CRS 6.1kW Portable Air Conditioner

Refrigerant : R-410A

Cooling capacity : 6.1 kW

Air flow : 810 m³/h

The Carrier Rental Systems 6.1kW Portable Air Conditioner is a powerful industrial air conditioning unit, ideal for cooling large areas within commercial and industrial applications. Supplied with 2.5 metres of ducting, it is ideal for applications that are a short distance from an external source, or where suitable ceiling voids are available. The unit features a thermostat capable of operating down to 10°C.


carrier-icon-refrigerant-HFC-R-410A
  • Simple and easy to use
  • Very reliable
  • Robust construction
  • Plug and play installation
  • Fully portable
  • Economical
  • Two cooling outlets
  • Simple and easy to use
  • Very reliable
  • Robust construction
  • Plug and play installation
  • Fully portable
  • Economical
  • Two cooling outlets

Documents