Skip to main content

CRS 4.1kW Portable Air Conditioner

Refrigerant : R-410A

Cooling capacity : 4.1 kW

Air flow : 450 m³/h

The Carrier Rental Systems 4.1kW Portable Air Conditioning unit offers remarkable versatility, with the capability to extend ducting up to 6 meters. The duct can be attached to both the cold air and exhaust air outlets simultaneously, enabling the unit to be situated either inside or outside the area that you are looking to cool or heat. It is not necessary for the unit to be located within the room that requires temperature regulation. Additionally, the unit is rated IP24, so can be positioned outside.


carrier-icon-refrigerant-HFC-R-410A
  • Heating option
  • Automatic condensate removal
  • High temperature alarm
  • 3 Speed fan
  • Touch control
  • Quiet in operation
  • Simple and easy to use
  • Heating option
  • Automatic condensate removal
  • High temperature alarm
  • 3 Speed fan
  • Touch control
  • Quiet in operation
  • Simple and easy to use

Documents