Skip to main content

CRS 3.5kW Portable Air Conditioner

Refrigerant : R-290

Cooling capacity : 3.5 kW

Air flow : 380 m³/h

The Carrier Rental Systems 3.5kW Portable Air Conditioner is a highly dependable and completely mobile cooling solution. It simply needs an open window or a drop ceiling to expel warm air via an extendable hose. Equipped with a fully automatic thermostat and remote control, the Carrier Rental Systems 3.5kW can effectively cool spaces of up to 300 square feet. This unit is perfect for a variety of environments, including offices, educational institutions, construction sites, healthcare facilities, and retail stores.


carrier-icon-refrigerant-r-290
  • Washable filter
  • Follow me function, for airflow control
  • Fully portable: handles and wheels
  • Integrated condensate drain system
  • R290 Refrigerant - Environmentally responsible
  • Simple and easy to use
  • Plug and play installation
  • Washable filter
  • Follow me function, for airflow control
  • Fully portable: handles and wheels
  • Integrated condensate drain system
  • R290 Refrigerant - Environmentally responsible
  • Simple and easy to use
  • Plug and play installation

Documents