Skip to main content

CRS 2.6kW Portable Air Conditioner

Refrigerant : R-410A

Cooling capacity : 2.6 kW

Air flow : 410 m3/h

The Carrier Rental Systems 2.6kW Portable Air Conditioner is a highly dependable and completely mobile cooling solution. It simply needs an open window or a drop ceiling to expel warm air via an extendable hose. Equipped with a fully automatic thermostat and remote control, the Carrier Rental Systems 2.6kW can effectively cool spaces between 25-30 m². This unit is perfect for a variety of environments, including offices, educational institutions, construction sites, healthcare facilities, and retail stores.


carrier-icon-refrigerant-HFC-R-410A
  • Touch display
  • Silent system technology
  • 3 speed fan / 3 cooling modes
  • Multifunctional (cooler, dehumidifier, fan)
  • Fully portable: side handles and wheels
  • Simple and easy to use
  • Plug and play installation
  • Timer 12h
  • Touch display
  • Silent system technology
  • 3 speed fan / 3 cooling modes
  • Multifunctional (cooler, dehumidifier, fan)
  • Fully portable: side handles and wheels
  • Simple and easy to use
  • Plug and play installation
  • Timer 12h

Documents