Skip to main content

CRS AH Air Purifier

Air flow : 2500 m3/h

The Carrier Rental Systems AH Air Purifier creates a "clean zone area" of up to 320 cubic meters in volume, flushed with clean, filtered clean air, depending on the required air exchange rate. The Carrier Rental Systems AH Air Purifier has a thermal self-regeneration function of the HEPA special filter, which automatically inactivates all viruses separated in the filter at regular intervals and thus 100% decontaminates the filter again. In this way, the Carrier Rental Systems AH Air Purifier significantly and safely reduces an airborne infection risk in heavily frequented public areas.

The CRS AH Air Purifier was specifically designed for high volume public traffic areas, such as in the retail sector, leisure sector and other public institutions where many people pass through small spaces, resulting in the concentration of germs rising in the surrounding air.

Features:

  • Creates a 'clean zone area' of up to 320m3
  • Energy efficient
  • Portable: handle and wheels for easy maneuverability
  • Use for high-performance H14 HEPA air purification as per EN 1822
  • Flomatic volumetric flow control
  • Programmable touch display
  • Thermal filter decontamination and filter regeneration.

Applications:

  • Offices
  • Communal Areas
  • Hospitality
  • Industry

The CRS AH Air Purifier was specifically designed for high volume public traffic areas, such as in the retail sector, leisure sector and other public institutions where many people pass through small spaces, resulting in the concentration of germs rising in the surrounding air.

Features:

  • Creates a 'clean zone area' of up to 320m3
  • Energy efficient
  • Portable: handle and wheels for easy maneuverability
  • Use for high-performance H14 HEPA air purification as per EN 1822
  • Flomatic volumetric flow control
  • Programmable touch display
  • Thermal filter decontamination and filter regeneration.

Applications:

  • Offices
  • Communal Areas
  • Hospitality
  • Industry

Documents