Skip to main content
Utilities-and-data-center_case-study_water-pumping_UK-banner Utilities-and-data-center_case-study_water-pumping_UK-square-banner

Utilities - Water Pump Cooling 300kW Chiller Hire

Pump motors were found to be overheating during the installation phase of a major water utility pumping works, believed to be one of the largest in Europe. Time pressure to deliver the project and ensure continuity of service meant that a rapid and reliable solution was required.​

What Did We Do?

We responded to an emergency call-out on a Saturday from a pump specialist. Chiller sizes and capacities were discussed and required equipment specified.

How Did We Do It?

Delivery of three 100kW chillers and related equipment was agreed and arranged for 7.00am the following Sunday morning. Chillers were craned 30m down a dry well riser shaft into a tunnel, commissioned and working within 24 hours of the initial call.


Equipment – 3 x 100kW CRS chillers

End User – A major water utility company

Application – Pump motor cooling at pumping station

Additional – Flexible Pipe Work, Fittings and Cables

Utilities
Pump Motor
Cooling
300kW Chiller
Hire

Carrier 100kW Heat Pump
The Results

The speed of the response ensured there was no damage to riser-based heat exchangers, and downtime on the project was avoided. The ability to act quickly, understand the customer’s precise requirements, and deliver a technically appropriate solution was key to the project’s success.

The customer said: “Carrier Rental Systems was the first to respond to the call-out and the enquiry was dealt with in a professional and efficient manner. Delivery was quick, which enabled the project to continue without delay.”