Logistics Warehouse Heating Hire - 500kW Heater Hire - Exeter
What Did We Do?
Carrier Rental Systems supplied and installed a high-capacity oil-fired heating system on a temporary hire basis, to deliver warm ambient conditions within the depot and enable staff to continue working.
How Did We Do It?
Our regional sales manager for the south of england designed a system with IDF heaters located outside the building (due to the movement of trains inside), with warm air from each heater conveyed by 600mm temporary ducts into the workshop at medium level.
High level ducts were installed to extract and provide return air to reduce fuel usage and give a more consistent temperature in the area.
Equipment – 2 x CRS 200 IDF and 1 x 100 IDF Oil Fired Heaters, Fuel Tank & Ducting
End User – Train Depot and Workshop
Application – 500kW of heating for working area
Additional – Temperature Requirement +14°C
Storage
Heater Hire
Exeter
500kW Heater
Hire

The two heating units remained on site for approximately 26 weeks during the period of low ambient temperatures, ensuring that workers at the train depot and workshop could continue their operations comfortably despite the harsh weather conditions outside.
Commenting on the project, the CRS Sales Director said: “We have had many years’ experience providing industrial heating using IDF heaters and hire boilers connected to air handling units. This application was best suited to diesel heaters, connected with return air to lower the fuel consumption for the customer.”