Smart. Simple. Cool.
At sea, durability and longevity of equipment is key. Carrier offers a wide variety of coil options to protect your investment against corrosion. Options like copper fins, with or without additional protective coating. Or our E-Coated Novation® condenser coils. This, along with cabinet options, such as epoxy topcoats or SS316 construction. The result is a condensing unit capable of standing up to the toughest conditions. And, we can build units to optionally meet ATEX, IECex, or NEC hazardous location requirements. Whatever harsh environments you work in, Carrier designs around them for you.
No Results Found

Cooling Type: Air-cooled condenser
Max Capacity (kW): 700
Refrigerant: R-134a

Cooling Type: Air-cooled condenser
Max Capacity (kW): 450
Refrigerant: R-410A

Cooling Type: Air-cooled condenser
Max Capacity (kW): 320
Refrigerant: R-134a, R-404A, R-407C

Cooling Type: Air-cooled condenser
Max Capacity (kW): 70
Refrigerant: R-134a, R-404A

Cooling Type: Air-cooled condenser
Max Capacity (kW): 70
Refrigerant: R-410A

Cooling Type: Dry cooler
Max Capacity (kW): 1100
Refrigerant: R-134a, R-410A, Water

Cooling Type: Water-cooled condenser
Max Capacity (kW): 1150
Refrigerant: R-134a, R-404A, R-407C