Skip to main content

09VE

Dry Cooler /
Air-Cooled Condenser

Up to 2,000 kW

Dry coolers in the 09VE range are mainly designed for cooling water or glycol/water mix for:

  • Condensers for water chillers
  • Free cooling

The 09VE provides:

  • Slim design
  • Acoustic comfort
  • 40% smaller footprint

Features

  • Cooling capacity: 180 to 1350 kW
  • More than 220 models
  • 6 to 20 fans with airfoil-shaped casings made of composite materials with fan guard
  • 2 propeller diameters available 800 or 910 mm
  • Several rotation speeds available: 330 to 1000 rpm AC motor as standard (50hz – 3ph 400V)
  • Galvanized steel casing prepainted
  • Motor: IP54, class F

Advantages

  • Clean technology; zero risk of Legionellosis
  • Slim design, up to 40% smaller footprint
  • Acoustic comfort ensured by the latest-generation fan motor assemblies
  • Sleek design
  • Easy installation
  • Simplified maintenance
  • Excellent salt-spray and ageing resistance of casing and hardware
  • Ideal replacement for cooling towers

Options

  • Prelaquered aluminum fins
  • High efficiency coating on the finned bundle: ALTENA
  • Terminal cabinet
  • Protection cabinet
  • Control cabinet with electronic board AeroCONNECT* + options: sensors, transfo, LON or BacNET gateway)
  • Control cabinet with stages on terminals
  • Flanges
  • Counter flanges
  • Fins protective screen
  • EC (electrically commutated) motor
  • Adiabatic cooler (water misting)
  • Free cooling valve kit
  • Coating on the finned bundle: HERESITE or BLYGOLD
  • Stainless steel tubes
  • Corrosive resistance category C5M
  • Stainless steel casing
  • Copper fins
  • ATEX II 2G/3G

Features

  • Cooling capacity: 180 to 1350 kW
  • More than 220 models
  • 6 to 20 fans with airfoil-shaped casings made of composite materials with fan guard
  • 2 propeller diameters available 800 or 910 mm
  • Several rotation speeds available: 330 to 1000 rpm AC motor as standard (50hz – 3ph 400V)
  • Galvanized steel casing prepainted
  • Motor: IP54, class F

Advantages

  • Clean technology; zero risk of Legionellosis
  • Slim design, up to 40% smaller footprint
  • Acoustic comfort ensured by the latest-generation fan motor assemblies
  • Sleek design
  • Easy installation
  • Simplified maintenance
  • Excellent salt-spray and ageing resistance of casing and hardware
  • Ideal replacement for cooling towers

Options

  • Prelaquered aluminum fins
  • High efficiency coating on the finned bundle: ALTENA
  • Terminal cabinet
  • Protection cabinet
  • Control cabinet with electronic board AeroCONNECT* + options: sensors, transfo, LON or BacNET gateway)
  • Control cabinet with stages on terminals
  • Flanges
  • Counter flanges
  • Fins protective screen
  • EC (electrically commutated) motor
  • Adiabatic cooler (water misting)
  • Free cooling valve kit
  • Coating on the finned bundle: HERESITE or BLYGOLD
  • Stainless steel tubes
  • Corrosive resistance category C5M
  • Stainless steel casing
  • Copper fins
  • ATEX II 2G/3G
SEE ALSO
WORKS WITH
CONTROLS