09PE
Dry Cooler /
Air-Cooled Condenser
Up to 1,100 kW
The 09PE range, available in dry cooler or air-cooled condenser versions, is particularly suited to service sector, industrial and healthcare applications.
Dry coolers in the 09PE range are mainly designed for cooling water or glycol/water mix for:
- Condensers for water chillers
- Free cooling
Air-cooled condensers in the 09PE range are mainly designed for the condensation of refrigerants for water chillers, as a "split system".
The 09PE provides:
- Performance
- Flexibility
- Intelligence
- Energy optimization
- Acoustic optimization
Features
- An extensive range of over 4,500 models
- Capacity: up to 1100 kW
- 1 to 14 fans
- 3 casing lengths (S, M or L module)
- Galvanized steel casing finished with polyester coating on both sides
- Each fan motor assembly is individually partitioned
- 2 propeller diameters available 800 or 910 mm
- Several rotation speeds available: 330 to 1000 rpm AC motor as standard (50hz – 3ph 400V)
- Several configurations: horizontal or vertical
Advantages
- Excellent resistance to corrosion
- Excellent salt-spray and ageing resistance of casing
- Ideal replacement for cooling towers
- Clean technology; avoids risk of Legionellosis
- Compact
- Reduced electricity consumption
- Quiet
- Attractive design
- Easy installation
- Simplified maintenance
Options
- Prelaquered aluminum fins
- High efficiency coating on the finned bundle: ALTENA
- Terminal cabinet
- Protection cabinet
- Control cabinet with electronic board AeroCONNECT* + options: sensors, transfo, LON or BacNET gateway)
- Control cabinet with stages on terminals (dry cooler only)
- Maintenance switch
- Flanges (dry cooler only)
- Counter flanges (dry cooler only)
- Raised feet (1m20 - 1m60 - 1m90)
- Fins protective screen
- Vertical position
- Stacking of two identical units
- Skid for transport by container
- EC (electrically commutated) motor
- Adiabatic cooler (water misting)
- Free cooling valve kit (dry cooler only)
- Coating on the finned bundle: HERESITE or BLYGOLD
- Stainless steel tubes (dry cooler only)
- Corrosive resistance category C5M
- Stainless steel casing
- Copper fins
- ATEX II 2G/3G
Features
- An extensive range of over 4,500 models
- Capacity: up to 1100 kW
- 1 to 14 fans
- 3 casing lengths (S, M or L module)
- Galvanized steel casing finished with polyester coating on both sides
- Each fan motor assembly is individually partitioned
- 2 propeller diameters available 800 or 910 mm
- Several rotation speeds available: 330 to 1000 rpm AC motor as standard (50hz – 3ph 400V)
- Several configurations: horizontal or vertical
Advantages
- Excellent resistance to corrosion
- Excellent salt-spray and ageing resistance of casing
- Ideal replacement for cooling towers
- Clean technology; avoids risk of Legionellosis
- Compact
- Reduced electricity consumption
- Quiet
- Attractive design
- Easy installation
- Simplified maintenance
Options
- Prelaquered aluminum fins
- High efficiency coating on the finned bundle: ALTENA
- Terminal cabinet
- Protection cabinet
- Control cabinet with electronic board AeroCONNECT* + options: sensors, transfo, LON or BacNET gateway)
- Control cabinet with stages on terminals (dry cooler only)
- Maintenance switch
- Flanges (dry cooler only)
- Counter flanges (dry cooler only)
- Raised feet (1m20 - 1m60 - 1m90)
- Fins protective screen
- Vertical position
- Stacking of two identical units
- Skid for transport by container
- EC (electrically commutated) motor
- Adiabatic cooler (water misting)
- Free cooling valve kit (dry cooler only)
- Coating on the finned bundle: HERESITE or BLYGOLD
- Stainless steel tubes (dry cooler only)
- Corrosive resistance category C5M
- Stainless steel casing
- Copper fins
- ATEX II 2G/3G
SEE ALSO
WORKS WITH
CONTROLS