Skip to main content

Ecozone™
09DK

Air-Cooled Condenser

53 to 316 Nominal kW
15 to 90 Nominal Tons

Multiple coil and cabinet construction options make these condensers an excellent choice for exposed deck or platform applications. A superior internally grooved tube condenser coil design allows units to be built in a small footprint while maximizing heat rejection. Efficient direct-drive axial flow fans discharge air in an upward direction. These units feature a cabinet made of galvanized steel with a bonderized baked enamel finish. Additional epoxy coating or SS316 panel construction is optionally available to provide maximum durability in your harsh environment.

Performance Features

  • 3-phase totally enclosed air over (TEAO) condenser-fan motors.
  • Internally grooved coil design.
  • Motormaster® V low ambient temperature controller and fan cycling control accessory.
  • Multiple split combinations and circuiting arrangements.
  • Direct-drive axial flow fans.

Reliability Features

  • Galvanized steel cabinet, bonderized and finished with baked enamel (SS316 construction and coatings also available).
  • Horizontal encased coil.

Installation Features

  • Exposed deck installation.
  • Small footprint.
  • Coil circuiting tubing kit.
  • Lifting holes in base rail construction.
  • Multiple split combination circuiting parts kit.

Maintenance Features

  • Hinged access control panel.

Factory-Installed Options

  • Enviro-Shield™ condenser coil coating options include:
    • Copper fins/copper tubes:
      • Non-coated
      • E-coated
    • Aluminum fins/copper tubes:
      • Non-coated
      • Pre-coated or E-coated
  • Zone II or Class I, Division 2 hazardous location modifications

Field-Installed Accessories

  • Security grilles (sizes 054-094 only)
  • Low ambient fan controls include:
    • Fan cycling control package
    • Motormaster V head pressure control
  • Condenser coil hail guards (sizes 054-094 only)
  • Sound reduction kits (sizes 054-094 only)
  • Control transformer (sizes 054-094 only)

Capacities / Weights

Model Capacity
Tons)
Number of refrigerant circuits Total operating weight
(lbs)
AL Coil CU Coil
09DE016 18.4 2 465 605
09DK020 21.9 2 762 815
09DK024 25.9 2 762 815
09DK028 33.3 3 944 986
09DK034 48 3 1438 1493
09DK044 56.2 4 1589 1638
09DK054 65.8 4 1645 1933
09DK064 78.6 4 1771 2204
09DK074 95.4 4 2106 2523
09DK084 103.5 4 2310 2988
09DK094 116.3 2 2714 3424

Ratings based on 45°F SST and 95°F entering air temperature and 60Hz power supply.

Dimensions

Model Length
(ft-in)
Height
(ft-in)
Width
(ft-in)
09DE016 6 - 4 1/4 3 - 3 7/8 3 - 8
09DK020 8 - 10 7/8 4 - 3 3/4 3 - 8 1/2
09DK028 8 - 10 7/8 4 - 3 3/4 5 - 8 5/8
09DK034 12 - 9 1/4 4 - 3 3/4 5 - 8 5/8
09DK044 12 - 9 1/4 4 - 3 3/4 5 - 8 5/8
09DK054 8 - 3 9/16 6 - 3 11/16 7 - 4 11/16
09DK064 8 - 3 9/16 6 - 3 11/16 7 - 4 11/16
09DK074 10 - 3 1/4 6 - 11 3/4 7 - 4 11/16
09DK084 10 - 3 1/4 6 - 11 3/4 7 - 4 11/16
09DK094 11 -2 1/2 7 - 7 15/16 7 - 8

Electrical Data (Dual Circuit)

Model MCA 208/230 MOCP MCA 460 MOCP MCA 575 MOCP
09DE016 10.4 15 5.2 15 - -
09DK020 8.1 15 4 15 7.6 15
09DK024 13.9 20 7 15 7.6 15
09DK028 13.9 20 7 15 7.6 15
09DK034 17.5 30 8.8 15 11 15
09DK044 20.1 30 10.1 15 11 15
09DK054 23.2 25 11.7 15 14.5 15
09DK064 23.2 25 11.7 15 14.5 15
09DK074 34 35 17.1 20 21.3 25
09DK084 34 35 17.1 20 21.3 25
09DK094 34 35 17.1 20 21.3 25

MCA = Minimum Circuit Amps
MOCP = Maximum Overcurrent Protection

Performance Features

  • 3-phase totally enclosed air over (TEAO) condenser-fan motors.
  • Internally grooved coil design.
  • Motormaster® V low ambient temperature controller and fan cycling control accessory.
  • Multiple split combinations and circuiting arrangements.
  • Direct-drive axial flow fans.

Reliability Features

  • Galvanized steel cabinet, bonderized and finished with baked enamel (SS316 construction and coatings also available).
  • Horizontal encased coil.

Installation Features

  • Exposed deck installation.
  • Small footprint.
  • Coil circuiting tubing kit.
  • Lifting holes in base rail construction.
  • Multiple split combination circuiting parts kit.

Maintenance Features

  • Hinged access control panel.

Factory-Installed Options

  • Enviro-Shield™ condenser coil coating options include:
    • Copper fins/copper tubes:
      • Non-coated
      • E-coated
    • Aluminum fins/copper tubes:
      • Non-coated
      • Pre-coated or E-coated
  • Zone II or Class I, Division 2 hazardous location modifications

Field-Installed Accessories

  • Security grilles (sizes 054-094 only)
  • Low ambient fan controls include:
    • Fan cycling control package
    • Motormaster V head pressure control
  • Condenser coil hail guards (sizes 054-094 only)
  • Sound reduction kits (sizes 054-094 only)
  • Control transformer (sizes 054-094 only)

Capacities / Weights

Model Capacity
Tons)
Number of refrigerant circuits Total operating weight
(lbs)
AL Coil CU Coil
09DE016 18.4 2 465 605
09DK020 21.9 2 762 815
09DK024 25.9 2 762 815
09DK028 33.3 3 944 986
09DK034 48 3 1438 1493
09DK044 56.2 4 1589 1638
09DK054 65.8 4 1645 1933
09DK064 78.6 4 1771 2204
09DK074 95.4 4 2106 2523
09DK084 103.5 4 2310 2988
09DK094 116.3 2 2714 3424

Ratings based on 45°F SST and 95°F entering air temperature and 60Hz power supply.

Dimensions

Model Length
(ft-in)
Height
(ft-in)
Width
(ft-in)
09DE016 6 - 4 1/4 3 - 3 7/8 3 - 8
09DK020 8 - 10 7/8 4 - 3 3/4 3 - 8 1/2
09DK028 8 - 10 7/8 4 - 3 3/4 5 - 8 5/8
09DK034 12 - 9 1/4 4 - 3 3/4 5 - 8 5/8
09DK044 12 - 9 1/4 4 - 3 3/4 5 - 8 5/8
09DK054 8 - 3 9/16 6 - 3 11/16 7 - 4 11/16
09DK064 8 - 3 9/16 6 - 3 11/16 7 - 4 11/16
09DK074 10 - 3 1/4 6 - 11 3/4 7 - 4 11/16
09DK084 10 - 3 1/4 6 - 11 3/4 7 - 4 11/16
09DK094 11 -2 1/2 7 - 7 15/16 7 - 8

Electrical Data (Dual Circuit)

Model MCA 208/230 MOCP MCA 460 MOCP MCA 575 MOCP
09DE016 10.4 15 5.2 15 - -
09DK020 8.1 15 4 15 7.6 15
09DK024 13.9 20 7 15 7.6 15
09DK028 13.9 20 7 15 7.6 15
09DK034 17.5 30 8.8 15 11 15
09DK044 20.1 30 10.1 15 11 15
09DK054 23.2 25 11.7 15 14.5 15
09DK064 23.2 25 11.7 15 14.5 15
09DK074 34 35 17.1 20 21.3 25
09DK084 34 35 17.1 20 21.3 25
09DK094 34 35 17.1 20 21.3 25

MCA = Minimum Circuit Amps
MOCP = Maximum Overcurrent Protection

SEE ALSO
WORKS WITH
CONTROLS