Skip to main content

Paragon
06TS

Semi-Hermetic
Twin-Screw Compressor
for air-cooled condensing operation

60 to 75 Nominal HP
233 to 316 Nominal m³/h
137 to 186 Nominal cfm

  • Easy application, high efficiency, and reliability.
  • Compatible with R-134a.

Carrier's latest twin-screw technology with slide valve. Purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.

Features

  • Patented rotor profile geometry produced on state-of-the-art manufacturing processes for unequaled performance.
  • Automatic unloaded starting and continuous unloading down to 25%, with built-in Vi compensation at part load.
  • Dependable rolling element bearing design with sealed cavity for reduced loads.
  • Oil pump is not required.
  • 100% factory run tested.
  • Integrated check valve for quiet shutdown and flexibility to use multiple compressors in parallel.
  • High efficiency, suction cooled motor with integrated NTC winding sensor for thermal protection.
  • Pre-engineered oil management accessories and flexible oil separator selections to match design requirements.
  • Standard commercial marine parts warranty, OEM-backed.

Weights & Dimensions (English Units)

Model Weight
(lbs)
Height
(in.)
Width
(in.)
Length
(in.)
06TS-137--- 814 16 19 41
06TS-155--- 830 16 19 41
06TS-186--- 867 16 19 43

Weights & Dimensions (Metric Units)

Model Weight
(kg)
Height
(mm)
Width
(mm)
Length
(mm)
06TS-137--- 369 412 480 1029
06TS-155--- 376 412 480 1047
06TS-186--- 393 412 480 1091

Carrier's latest twin-screw technology with slide valve. Purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.

Features

  • Patented rotor profile geometry produced on state-of-the-art manufacturing processes for unequaled performance.
  • Automatic unloaded starting and continuous unloading down to 25%, with built-in Vi compensation at part load.
  • Dependable rolling element bearing design with sealed cavity for reduced loads.
  • Oil pump is not required.
  • 100% factory run tested.
  • Integrated check valve for quiet shutdown and flexibility to use multiple compressors in parallel.
  • High efficiency, suction cooled motor with integrated NTC winding sensor for thermal protection.
  • Pre-engineered oil management accessories and flexible oil separator selections to match design requirements.
  • Standard commercial marine parts warranty, OEM-backed.

Weights & Dimensions (English Units)

Model Weight
(lbs)
Height
(in.)
Width
(in.)
Length
(in.)
06TS-137--- 814 16 19 41
06TS-155--- 830 16 19 41
06TS-186--- 867 16 19 43

Weights & Dimensions (Metric Units)

Model Weight
(kg)
Height
(mm)
Width
(mm)
Length
(mm)
06TS-137--- 369 412 480 1029
06TS-155--- 376 412 480 1047
06TS-186--- 393 412 480 1091
SEE ALSO
WORKS WITH
CONTROLS