Skip to main content

05T

Twin-Screw
Open-Drive Compressor

15 to 50 Nominal HP
56 to 150 Nominal m³/h
33 to 88 Nominal cfm

  • Versatile and reliable performer for comfort or refrigeration.
  • Compatible with R-134a, R-404A refrigerants.

Suitable for air conditioning or refrigeration applications, purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.

Features

  • No suction or discharge valves provide smooth, quiet, vibration-free operation.
  • Low-clearance screw design for lower oil-circulation rates.
  • Ideal for variable-speed applications.
  • Precision long-life bearings.
  • Capacity control.
  • Economizer-cooled motor provides high-efficiency operation.
  • Uses O-ring seals.
  • Compatible with many different refrigerant/oil combinations.
  • Internal discharge check valve.
  • No oil pump.
  • Two-step Vi for low-temperature models to maximize efficiency over a wide operating range.

Performance

Size Capacity low temp. (Tons) Capacity medium temp. (Tons) Capacity high temp. (Tons)
33 3.18 8.26 12.81
39 4.02 10.26 15.87
44 4.64 11.74 18.14
48 5.11 12.91 19.9
54 5.92 14.94 23.03

Perfomance @3500 RPM

Size Capacity low temp. (Tons) Capacity medium temp. (Tons) Capacity high temp. (Tons)
33 7.29 18.49 28.4
39 8.71 22.36 34.14
44 9.64 25.19 38.6
48 5.11 12.91 19.9
54 5.92 14.94 23.03

Physical Data

Size Length (in.) Width (in.) Height (in.) Operating weight (lbs.)
33 22 15 14 200
39 22 15 14 200
44 22 15 14 200
48 22 15 14 200
54 22 15 14 200

Suitable for air conditioning or refrigeration applications, purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.

Features

  • No suction or discharge valves provide smooth, quiet, vibration-free operation.
  • Low-clearance screw design for lower oil-circulation rates.
  • Ideal for variable-speed applications.
  • Precision long-life bearings.
  • Capacity control.
  • Economizer-cooled motor provides high-efficiency operation.
  • Uses O-ring seals.
  • Compatible with many different refrigerant/oil combinations.
  • Internal discharge check valve.
  • No oil pump.
  • Two-step Vi for low-temperature models to maximize efficiency over a wide operating range.

Performance

Size Capacity low temp. (Tons) Capacity medium temp. (Tons) Capacity high temp. (Tons)
33 3.18 8.26 12.81
39 4.02 10.26 15.87
44 4.64 11.74 18.14
48 5.11 12.91 19.9
54 5.92 14.94 23.03

Perfomance @3500 RPM

Size Capacity low temp. (Tons) Capacity medium temp. (Tons) Capacity high temp. (Tons)
33 7.29 18.49 28.4
39 8.71 22.36 34.14
44 9.64 25.19 38.6
48 5.11 12.91 19.9
54 5.92 14.94 23.03

Physical Data

Size Length (in.) Width (in.) Height (in.) Operating weight (lbs.)
33 22 15 14 200
39 22 15 14 200
44 22 15 14 200
48 22 15 14 200
54 22 15 14 200
SEE ALSO
WORKS WITH
CONTROLS