Skip to main content

05G

Open-Drive
Reciprocating Compressor

12 to 14 Nominal HP
70 Nominal m³/h
41 Nominal cfm

  • Versatile and reliable performer for comfort or refrigeration.
  • Belt- or direct drive.
  • Compatible with R-134a, R-404A refrigerants.

A product of Carrier’s leadership in advanced compressor design, the 05G compressor provides superior performance and exceptional reliability.

Engineered to withstand punishing conditions, the 05G features time-proven, heavy duty construction. And its exclusive 2/4-cylinder design ensures exceptionally smooth, balanced operation.

Suitable for air conditioning or refrigeration applications, belt drive or direct drive, purchase the bare compressor and build up your own system, or let Carrier build a complete Marine Condensing Unit for you.

Features

  • Superior efficiency significantly reduces horsepower drain, reduces maintenance,
    extends life, saves fuel.
  • Exclusive balanced cylinder design minimizes torque pulsations for smoother
    operation, less wear.
  • Extended maintenance, lower operating speeds, lower vibrations, and less wear
    mean less maintenance and lower operating costs.
  • Larger capacity self-priming, reversible oil pump provides dependable oil flow
    under cold or flooded startup conditions and ample pressure at low rpm.
  • Higher capacity, efficiency at speeds at least 30% lower.
  • Housing-mounted clutch and larger clutch bearing provide longer life.
  • Low oil-circulation rate of less than 1% for greater operating efficiency.
  • Exclusive compressor unloading saves fuel, increases efficiency, eliminates coil
    freezing, for uniform temperature distribution.
  • Standard commercial marine parts warranty, OEM-backed.

Performance & Physical Data

Size Capacity low
(Tons)
Capacity medium
(Tons)
Capacity high
(Tons)
Length
(in.)
Width
(in.)
Height
(in.)
Operating weight
(lbs)
37 2.9 9.2 16.6 17 17 16 146
41 3.2 10.6 18.6 17 17 16 146

A product of Carrier’s leadership in advanced compressor design, the 05G compressor provides superior performance and exceptional reliability.

Engineered to withstand punishing conditions, the 05G features time-proven, heavy duty construction. And its exclusive 2/4-cylinder design ensures exceptionally smooth, balanced operation.

Suitable for air conditioning or refrigeration applications, belt drive or direct drive, purchase the bare compressor and build up your own system, or let Carrier build a complete Marine Condensing Unit for you.

Features

  • Superior efficiency significantly reduces horsepower drain, reduces maintenance,
    extends life, saves fuel.
  • Exclusive balanced cylinder design minimizes torque pulsations for smoother
    operation, less wear.
  • Extended maintenance, lower operating speeds, lower vibrations, and less wear
    mean less maintenance and lower operating costs.
  • Larger capacity self-priming, reversible oil pump provides dependable oil flow
    under cold or flooded startup conditions and ample pressure at low rpm.
  • Higher capacity, efficiency at speeds at least 30% lower.
  • Housing-mounted clutch and larger clutch bearing provide longer life.
  • Low oil-circulation rate of less than 1% for greater operating efficiency.
  • Exclusive compressor unloading saves fuel, increases efficiency, eliminates coil
    freezing, for uniform temperature distribution.
  • Standard commercial marine parts warranty, OEM-backed.

Performance & Physical Data

Size Capacity low
(Tons)
Capacity medium
(Tons)
Capacity high
(Tons)
Length
(in.)
Width
(in.)
Height
(in.)
Operating weight
(lbs)
37 2.9 9.2 16.6 17 17 16 146
41 3.2 10.6 18.6 17 17 16 146