AquaForce®
30XWV
Variable-Speed
Water-Cooled Liquid Screw Chiller
with Greenspeed® Intelligence
and R-134a refrigerant
587 to 1,741 Nominal kW
167 to 495 Nominal Tons
30XWV water-cooled chillers are the premium solution for passenger and offshore applications where installers, designers, operators and vessel owners require maximum quality and optimal performance, especially at part load.
30XWV chillers are designed to meet current and future requirements in terms of energy efficiency, versatility and compactness. They feature exclusive inverter-driven screw compressors - an evolution of the proven traditional Carrier twin-rotor screw compressor design. Other features include:
- The new Touch Pilot control
- Mechanically cleanable flooded heat exchangers
- Wide range of marine & offshore customizations
Performance Features
- Chlorine-free R-134a HFC refrigerant.
- Low energy consumption during part load and full load operation.
- Inverter-driven twin-rotor screw compressors allow precise capacity matching of building load changes and significantly reduce unit power input, especially at part-load.
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency.
- Leaving-fluid temperature directly controlled to within 0.5° F (0.3° C).
- Entering-fluid temperature continuously monitored to detect flow or load changes.
- Compatible with multi-protocol communication links to shipboard automation.
- Electronic expansion device permits operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface.
Reliability Features
- Dual independent refrigeration circuits (from 1000 kW and up).
- Low voltage control circuits.
- Short cycle protection.
- Dual chiller control.
- Temperature reset from return fluid.
- Electronic paddle-free flow switch, pre-installed on evaporator.
- Electronic refrigerant gauges.
- Heat exchangers available with class approval (DNV-GL, BV, LR).
Maintenance Features
- Hermetic twin screw compressors.
- Mechanically cleanable condenser and evaporator.
- Alarm contacts.
- Filter drier.
- Moisture indicating sight glass.
- Touch Pilot control provides easy access to most unit operating parameters.
- Remote management capabilities.
Installation Features
- Unit width of approximately 1.25 m (4 feet) up to 1000 kW (280 tons).
- Main disconnect switch with high trip capacity.
- Transformer supply to the integrated control circuit.
Standard Warranty
- Commercial marine warranty 18 months after shipment or 12 months after commissioning.
- Extended warranties available.
Options
- Master/slave operation
- Single point power
- Evap. pump power/control circuit
- Evaporator dual pumps power / control circuit
- Cond. pump power/ control circuit
- Cond. dual pumps power/ control circuit
- Condenser insulation
- Service valve set
- Evaporator with one pass less
- Condenser with one pass less
- 21 bar evaporator
- 21 bar condenser
- Reversed evaporator water connections
- Reversed condenser water connections
- JBus gateway
- LON gateway
- Bacnet over IP gateway
- Control for low condensing temperature systems
- Energy Management Module EMM
- Leak detection
- Low noise level
- Flanged evaporator water connection kit
- Flanged condenser water connection kit
- Thermal compressor insulation
Physical data for sizes 580 to 1280
30XWV | 580 | 630 | 810 | 880 | 1150 | 1280 |
---|---|---|---|---|---|---|
Nominal capacity (kW) | 587 | 652 | 812 | 858 | 1140 | 1305 |
Operating weight (kg) | 3152 | 3190 | 4157 | 4161 | 7322 | 7398 |
Dimensions | ||||||
Length (mm) | 3059 | 3290 | 4730 | |||
Depth (mm) | 1087 | 1237 | 1164 | |||
Height (mm) | 1743 | 1950 | 1997 | |||
Compressor | Semi-hermetic 06T screw compressor, 60 r/s | |||||
Quantity, circuit A/B | 1/- | 1/- | 1/- | 1/- | 1/1 | 1/1 |
Capacity control | Touch Pilot, inverter-driven compressor. electronic expansion valve (EXV) | |||||
Minimum capacity (%) | 20 | 20 | 20 | 20 | 10 | 10 |
Refrigerant* | R-134a | |||||
Evaporator | Multi-tube type flooded | |||||
Condenser | Multi-tube type |
Physical data for sizes 580 to 1280
30XWV | 1470 | 1570 | 1710 | |||
---|---|---|---|---|---|---|
Nominal capacity (kW) | 1461 | 1604 | 1741 | |||
Operating weight (kg) | 7574 | 7770 | 7808 | |||
Dimensions | ||||||
Length (mm) | 4730 | |||||
Depth (mm) | 1255 | |||||
Height (mm) | 2051 | |||||
Compressor | Semi-hermetic 06T screw compressor, 60 r/s | |||||
Quantity, circuit A/B | 1/1 | 1/1 | 1/1 | |||
Capacity control | Touch Pilot, inverter-driven compressor. electronic expansion valve (EXV) | |||||
Minimum capacity (%) | 10 | 10 | 10 | |||
Refrigerant* | R-134a | |||||
Evaporator | Multi-tube type flooded | |||||
Condenser | Multi-tube type |
Performance Features
- Chlorine-free R-134a HFC refrigerant.
- Low energy consumption during part load and full load operation.
- Inverter-driven twin-rotor screw compressors allow precise capacity matching of building load changes and significantly reduce unit power input, especially at part-load.
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency.
- Leaving-fluid temperature directly controlled to within 0.5° F (0.3° C).
- Entering-fluid temperature continuously monitored to detect flow or load changes.
- Compatible with multi-protocol communication links to shipboard automation.
- Electronic expansion device permits operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface.
Reliability Features
- Dual independent refrigeration circuits (from 1000 kW and up).
- Low voltage control circuits.
- Short cycle protection.
- Dual chiller control.
- Temperature reset from return fluid.
- Electronic paddle-free flow switch, pre-installed on evaporator.
- Electronic refrigerant gauges.
- Heat exchangers available with class approval (DNV-GL, BV, LR).
Maintenance Features
- Hermetic twin screw compressors.
- Mechanically cleanable condenser and evaporator.
- Alarm contacts.
- Filter drier.
- Moisture indicating sight glass.
- Touch Pilot control provides easy access to most unit operating parameters.
- Remote management capabilities.
Installation Features
- Unit width of approximately 1.25 m (4 feet) up to 1000 kW (280 tons).
- Main disconnect switch with high trip capacity.
- Transformer supply to the integrated control circuit.
Standard Warranty
- Commercial marine warranty 18 months after shipment or 12 months after commissioning.
- Extended warranties available.
Options
- Master/slave operation
- Single point power
- Evap. pump power/control circuit
- Evaporator dual pumps power / control circuit
- Cond. pump power/ control circuit
- Cond. dual pumps power/ control circuit
- Condenser insulation
- Service valve set
- Evaporator with one pass less
- Condenser with one pass less
- 21 bar evaporator
- 21 bar condenser
- Reversed evaporator water connections
- Reversed condenser water connections
- JBus gateway
- LON gateway
- Bacnet over IP gateway
- Control for low condensing temperature systems
- Energy Management Module EMM
- Leak detection
- Low noise level
- Flanged evaporator water connection kit
- Flanged condenser water connection kit
- Thermal compressor insulation
Physical data for sizes 580 to 1280
30XWV | 580 | 630 | 810 | 880 | 1150 | 1280 |
---|---|---|---|---|---|---|
Nominal capacity (kW) | 587 | 652 | 812 | 858 | 1140 | 1305 |
Operating weight (kg) | 3152 | 3190 | 4157 | 4161 | 7322 | 7398 |
Dimensions | ||||||
Length (mm) | 3059 | 3290 | 4730 | |||
Depth (mm) | 1087 | 1237 | 1164 | |||
Height (mm) | 1743 | 1950 | 1997 | |||
Compressor | Semi-hermetic 06T screw compressor, 60 r/s | |||||
Quantity, circuit A/B | 1/- | 1/- | 1/- | 1/- | 1/1 | 1/1 |
Capacity control | Touch Pilot, inverter-driven compressor. electronic expansion valve (EXV) | |||||
Minimum capacity (%) | 20 | 20 | 20 | 20 | 10 | 10 |
Refrigerant* | R-134a | |||||
Evaporator | Multi-tube type flooded | |||||
Condenser | Multi-tube type |
Physical data for sizes 580 to 1280
30XWV | 1470 | 1570 | 1710 | |||
---|---|---|---|---|---|---|
Nominal capacity (kW) | 1461 | 1604 | 1741 | |||
Operating weight (kg) | 7574 | 7770 | 7808 | |||
Dimensions | ||||||
Length (mm) | 4730 | |||||
Depth (mm) | 1255 | |||||
Height (mm) | 2051 | |||||
Compressor | Semi-hermetic 06T screw compressor, 60 r/s | |||||
Quantity, circuit A/B | 1/1 | 1/1 | 1/1 | |||
Capacity control | Touch Pilot, inverter-driven compressor. electronic expansion valve (EXV) | |||||
Minimum capacity (%) | 10 | 10 | 10 | |||
Refrigerant* | R-134a | |||||
Evaporator | Multi-tube type flooded | |||||
Condenser | Multi-tube type |
SEE ALSO
WORKS WITH
CONTROLS