Skip to main content

39CQ

Compact Air Handler

500 to 6,500 m³/h 
294 to 3,826 cfm

  • Well suited to the air conditioning of separate zones
  • Features high static pressure and requires low ceiling heights
  • Wide array of housings and accessories
  • Available in horizontal or vertical configurations for indoor installation
  • This range is particularly well-suited to tertiary buildings:
    • Administration, offices
    • Education facilities, libraries, community centers
    • Bars, hotels, restaurants
    • Shopping centers
    • Nursing homes, healthcare

Features

  • The range is composed of 3 sizes from 500 to 6500 m3/h (thickness: 400 mm).
  • There are three different installation possibilities to meet your needs:
    • Horizontal ceiling-mounted version, accessed from underneath
    • Horizontal floor-mounted version, accessed from the top
    • Vertical wall-mounted version, accessed via the front
  • Available pressure from 100 to 1000 Pa with high performance and minimum sound level
  • Unit is available in several versions: single-flow, aligned dual flow, adjacent dual-flow
  • Extra flat unit
  • Built-in control in option
  • Removable hinged doors for enhanced accessibility
  • Universal size filters cells: easier for maintenance
  • Direct driven fan in standard (less maintenance)
  • EC motor in option (variable speed, high efficiency)

Options

  • High efficiency plate exchangers
  • Control equipment for “plug and play”
  • Sound attenuator
  • Damper, opacimetric filter, water or electric heating, chilled-water or direct expansion cooling, ventilation, mixing, distribution plenum, quiet operation, recovery units
  • EC motors

Features

  • The range is composed of 3 sizes from 500 to 6500 m3/h (thickness: 400 mm).
  • There are three different installation possibilities to meet your needs:
    • Horizontal ceiling-mounted version, accessed from underneath
    • Horizontal floor-mounted version, accessed from the top
    • Vertical wall-mounted version, accessed via the front
  • Available pressure from 100 to 1000 Pa with high performance and minimum sound level
  • Unit is available in several versions: single-flow, aligned dual flow, adjacent dual-flow
  • Extra flat unit
  • Built-in control in option
  • Removable hinged doors for enhanced accessibility
  • Universal size filters cells: easier for maintenance
  • Direct driven fan in standard (less maintenance)
  • EC motor in option (variable speed, high efficiency)

Options

  • High efficiency plate exchangers
  • Control equipment for “plug and play”
  • Sound attenuator
  • Damper, opacimetric filter, water or electric heating, chilled-water or direct expansion cooling, ventilation, mixing, distribution plenum, quiet operation, recovery units
  • EC motors
SEE ALSO
MATCHING UNITS
CONTROLS