Skip to main content

Toshiba SMMS-i

Variable Refrigerant Flow (VRF) System

Single system capacity range:
SMMS-i: 22.4~135 kW
SMMS Mini: 12.1~15.5 kW

Innovation

The new SMMS-i offers innovations in every savings with highly efficient DC twin rotary compressors and advanced vector-controlled inverters boasting COP of 6.41* at 50% partial load.

*8HP outdoor unit. European model.
Calculated based on JRA4048:2006 specification.

Intelligence

The intelligent VRF ensures precise control over cooling on a room by room basis, delivering consistent temperature to even the furthest room from the unit.

Imagination

With flexible layout variations beyond imagination, this extremely versatile system can accommodate up to an impressive 235 meters in length and maximum height of 40 meters between indoor units.

Energy savings

  • Introducing high performance outdoor units with 3 compressors and 3 inverters.(14HP&16HP)
  • High - efficient DC twin rotary compressors.
  • Fast - calculating vector controlled inverters.
  • Ultra - precise 0.1 Hz control over compressor rotation speed.

Layout flexibility

  • System total capacity max 48HP and indoor unit combination rate max 135%.
  • System layouts can use a maximum equivalent distance of up to 235meter and maximum height of 40 meters between indoor units on a single system.

Air quality

  • Fresh air intake indoor unit max air flow rate 2100 CMH.
  • Air to air heat exchanger unit max air flow rate 2000 CMH.

Low noise

  • Silent outdoor unit design with closed machine room.
  • Slim duct type 0.8HP and 1HP indoor unit has noise as low as 24dBA.

Strong Controls

  • Energy management and BMS control connection
  • Support open network system : BACnet / Lonworks / Modbus.

Energy savings

  • Introducing high performance outdoor units with 3 compressors and 3 inverters.(14HP&16HP)
  • High - efficient DC twin rotary compressors.
  • Fast - calculating vector controlled inverters.
  • Ultra - precise 0.1 Hz control over compressor rotation speed.

Layout flexibility

  • System total capacity max 48HP and indoor unit combination rate max 135%.
  • System layouts can use a maximum equivalent distance of up to 235meter and maximum height of 40 meters between indoor units on a single system.

Air quality

  • Fresh air intake indoor unit max air flow rate 2100 CMH.
  • Air to air heat exchanger unit max air flow rate 2000 CMH.

Low noise

  • Silent outdoor unit design with closed machine room.
  • Slim duct type 0.8HP and 1HP indoor unit has noise as low as 24dBA.

Strong Controls

  • Energy management and BMS control connection
  • Support open network system : BACnet / Lonworks / Modbus.