Skip to main content

30KWC

Water-Cooled Scroll Chiller
With R410A Refrigerant

Cooling capacity: 26.5~209.3 kW

  • Meets CNS energy standard
  • Environmentally responsible
  • Advanced design
  • Convenient installation

Performance Features

  • Hermetic scroll compressor
  • Easy installation
  • Simple to service
  • Variety of voltages including 220V, 380V,440V and 460V

Reliability Features

  • High/low pressure switch
  • Chilled water low temperature switch
  • Fusible plug
  • Thermal overload
  • Phase reversal relay
  • Oil level switch

Installation Features

  • Less installation space for commercial building

Options

  • Casing for decreased noise

Performance Features

  • Hermetic scroll compressor
  • Easy installation
  • Simple to service
  • Variety of voltages including 220V, 380V,440V and 460V

Reliability Features

  • High/low pressure switch
  • Chilled water low temperature switch
  • Fusible plug
  • Thermal overload
  • Phase reversal relay
  • Oil level switch

Installation Features

  • Less installation space for commercial building

Options

  • Casing for decreased noise